Download document () of 20

N010-010-YW

Cat5e 350 MHz Crossover Molded (UTP) Ethernet Cable (RJ45 M/M) - Yellow, 10 ft. (3.05 m)

  • Premium cabling for Category 5 and 5e applications—rated for 350 MHz/1 Gbps communications
  • PVC 4-pair stranded UTP
  • 10-ft. (3.05 m) Yellow Cat5e Cross Over Cable w/Green Molded Strain Relief

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N010-010-YW
UPC
037332121806
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.19 lb
Compliances
RoHS
IEEE Certified
REACH
Certifications
cUL Listed
UL Listed
Global Catalog
N010-010-YW

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Yellow
Package Contents
10-ft. (3.05 m) Cat5e Yellow Crossover Molded Patch Cable
System Requirements
Cat5/5e
IEEE Standards Supported
802.3ab
802.3at
Connector type
Molded
Crossover
Product Features
Crossover Wiring
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat5/5e
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
26 AWG
Cable Length
10 Foot
Outer Cable Diameter
5.0 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Cable Sheath Material
UTP
Conductor Material
Stranded Copper
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Method
EIA/TIA 568B to EIA/TIA 568A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.