Knowledge Search
Download document () of 20
To be discontinued

EVMAGU23X-3

*Retired, see replacement part EVMAGU23X, G3 managed 0U universal input 23KW PDU with 24xC13,18xC39 output receptacles

A newer version of this product is available:

General specifications

Product Name
Eaton managed PDU
Catalog Number
EVMAGU23X-3
UPC
743172108609
Product Length/Depth
1829 mm
Product Height
65 mm
Product Width
52 mm
Product Weight
5.2 kg

Product specifications

Form factor
0U (Vertical)
Outlet control
Yes
Input connection
Other
Outlets
(24) C13; (18) C39
Cord length
10 ft
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.