Tripp Lite series 72V Extended Battery Module (EBM) for 2200VA and 3000VA SmartPro UPS Systems, 2U Rack/Tower
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series battery pack
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                BP72VRM2U
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332279101
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                23.7 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                3.4 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                17.2 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                89.1 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS  
                                        CE Marked  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                cUL Listed  
                                        cTUVus CAN/CSA C22.2  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                BP72VRM2U
                                             
                                         | 
                                    
| Battery replacement | 
                                            
                                            
                                             
                                                744-A3121
                                             
                                         | 
                                    
| Battery type | 
                                            
                                            
                                             
                                                Valve Regulated Lead Acid (VRLA)
                                             
                                         | 
                                    
| Topology | 
                                            
                                            
                                             
                                                Line-interactive
                                             
                                         | 
                                    
| Form factor | 
                                            
                                            
                                             
                                                Rack/tower
                                             
                                         | 
                                    
| Rack size | 
                                            
                                            
                                             
                                                2U
                                             
                                         | 
                                    
| Rack mounting kit | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Package contents | 
                                            
                                            
                                            
  | 
                                    
| Used with | 
                                            
                                            
                                             
                                                SMART2200RMXL2U, SMART2200RMXLN, SMART3000RMXL2U, SMART3000RMXLN, SMX3000XLRT2UA, and SMX3000XLRT2UN SmartPro UPS systems
                                             
                                         |