HDMI HDBaseT 3.0 Transmitter and Receiver Kit, 4K 60 Hz (4:4:4), RS-232 & IR Control, Up to 328 ft. (100 m), TAA
| Product Name |
Tripp Lite by Eaton Audio Video Extender-Receiver
|
| Catalog Number |
BHDBT3-TRX2
|
| UPC |
037332284624
|
| Product Length/Depth |
4 in
|
| Product Height |
1.2 in
|
| Product Width |
5 in
|
| Product Weight |
1.41 lb
|
| Compliances |
WEEE Directive
TAA Compliant RoHS CE Marked FCC Compliant |
| Certifications |
NOM
|
| Global Catalog |
BHDBT3-TRX2
|
| Type |
Video Extender
|
| AC Power Adapter Plug(s) |
NEMA 5-15P North America
BS 1363 UK CEE 7/16 Schuko |
| Audio Input |
3.5mm
HDMI |
| Color |
Black
|
| Audio Output |
HDMI
3.5mm |
| Package Contents |
(2) Power adapters
(4) Wall-mount brackets Quick Start Guide (2) C13 to NEMA 5-15P power cords (2) C13 to Schuko power cords (2) IR emitters HDBaseT 3.0 receiver (2) C13 to BS1363 power cords (2) RS-232 terminal blocks (8) Foot pads Owner's manual (2) IR receivers (2) USB-B to USB-A cables HDBaseT 3.0 transmitter |
| System Requirements |
HDBaseT3-certified Cat6a cable with zero latency is recommended to ensure maximum video quality
Source device with HDMI port (Blu-ray player, laptop, PC) Display device(s) with HDMI port (HDTV, projector, monitor) |
| Product Features |
RS-232 Serial Extension Support
TAA Compliant 3D Video Supported Consumer Electronics Control (CEC) Supported HDR Support Mounting Accessory Included |
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Product Highlights |
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with High Dynamic Range (HDR)
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases Latest HDBaseT 3.0 technology allows transmission or reception of 4K AV signals Easy to install on a wall using the built-in mounting brackets HDMI audio switch allows easy audio embedding/de-embedding and audio bypass |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:4:4
|
| External Power Supply Certifications |
TUV
CCC UL WEEE GS cUL RoHS |
| Power Source Type |
AC Adapter with detachable power cord
|
| HDCP Specification |
2.3
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
RJ45 (FEMALE)
HDMI (FEMALE) |
| SideA Connector2 |
RJ45 (FEMALE)
|
| SideB Connector2 |
RJ45 (FEMALE)
|
| SideA Connector3 |
3.5MM (FEMALE)
|
| Accessory Type |
Extender kit
|
| SideB Connector3 |
HDMI (FEMALE)
3.5MM (FEMALE) |
| SideA Connector4 |
USB B (FEMALE)
|
| SideB Connector4 |
USB A (FEMALE)
|
| Power Source |
Transmitter and Receiver (included)
|
| Technology |
HDMI
Cat5/5e Cat6 IR HDBaseT USB |
| Operating Humidity |
0% TO 80% RH, Non-Condensing
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Relative Humidity |
0-80% non-condensing
|
| Storage Humidity Range |
0% TO 80% RH, Non-Condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Adapter |
Input: 100-240V, 50/60Hz, 1.2A; Output: 12V, 3.3A, 6ft.
|
| LED Indicators |
TX & RX: x1 Green (Power); TX & RX: x1 Orange (Link); TX x1 Orange (Video In); RX x1 Orange (Video Out)
|
| Material Of Construction |
METAL
|
| Number Of Ports |
8
|
| Recommended Category Cable |
Cat6 / Cat 6A
|
| Maximum Signal Range |
328 ft
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Signal Range |
328 ft
|
| Data Transfer Rate |
300 Mbps
|
| Fittings Included |
Mounting Accessory Included
|
| AC Plug Type |
NEMA 5-15P
BS1363 CEE 7/16 Schuko |
| Video Input |
HDMI (FEMALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
HDMI (FEMALE)
|
| Max Supported Video Resolution |
4096 X 2160 60HZ
|
| Receiver/Transceiver Video Output |
HDMI
|
| Receiver - Number of Video Outputs |
1
|
| Audio Specification |
Stereo Audio
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-240V / 50/60Hz / 1.2A
|
| AC Power Adapter Output Specs (V / A) |
12V / 3A
|
| Video Ports Details |
HDMI 2.0
HDCP 2.3 |
| Mounting Details |
Wallmount
|
| Housing |
Metal
|
| AC Power Adapter Cord Length |
6 ft
|
| Power Consumption |
6.45 W
|
| Number of Displays |
1
|
| IR Frequency Range |
30K~56KHz FULL RANGE
|
| Recommended Cabling |
N202-Series Cat6 Cables
|
| Maximum Signal Range Details |
328 ft via Cat6
|
| Max 720P Range (ft) |
328 ft
|
| Max 1080P Range (ft) |
328 ft
|
| Max 1024 x 768 Range (ft) |
328 ft
|
| Max 480P Range (ft) |
328 ft
|
| Max 1440 x 900 Range (ft) |
328 ft
|
| Max 480i Range (ft) |
328 ft
|
| Max 800 x 600 Range (ft) |
328 ft
|
| Max 1600 x 1200 Range (ft) |
328 ft
|
| Max 4K UHD Range (ft) |
328 ft
|
| Max 1920 x 1440 Range (ft) |
328 ft
|
| Max 2048 x 1536 Range (ft) |
328 ft
|
| Max 640 x 480 Range (ft) |
328 ft
|
| Max 1080i Range (ft) |
328 ft
|
| Max 1280 x 720 (720p) Range (ft) |
328
|
| Max 2560 x 1600 Range (ft) |
328
|
| Max 1920 x 1080 (1080p) Range (ft) |
328
|
| Max 1920 x 1200 Range (ft) |
328
|
| Max 4096 x 2160 (4K) Range (ft) |
328
|
| Transmitter Video Input |
HDMI
|
| Form Factor/Mounting Options |
Box
Wall-mount |