HDMI HDBaseT 3.0 Transmitter/Receiver, 4K 60 Hz (4:4:4), RS-232 & IR Control, Up to 328 ft. (100 m), TAA
| Product Name |
Tripp Lite by Eaton Audio Video Extender-Receiver
|
| Catalog Number |
BHDBT3-TR
|
| UPC |
037332284617
|
| Product Length/Depth |
1.13 in
|
| Product Height |
5.27 in
|
| Product Width |
6.54 in
|
| Product Weight |
1.41 lb
|
| Compliances |
TAA Compliant
WEEE Directive CE Marked RoHS FCC Compliant |
| Certifications |
NOM
|
| Global Catalog |
BHDBT3-TR
|
| Type |
Video Extender
|
| AC Power Adapter Plug(s) |
BS 1363 UK
NEMA 5-15P North America CEE 7/16 Schuko |
| Audio Input |
HDMI
3.5mm |
| Color |
Black
|
| Audio Output |
3.5mm
HDMI |
| Package Contents |
USB-B to USB-A cable
C13 to NEMA 5-15P power cord (2) Wall-mount brackets C13 to BS1363 power cord Owner's manual (4) Foot pads RS-232 terminal block BHDBT3-TR HDBaseT 3.0 Transceiver C13 to Schuko power cord IR emitter Power adapter IR receiver Quick Start Guide |
| System Requirements |
HDBaseT3-certified Cat6a cable with zero latency is recommended to ensure maximum video quality
Source device with HDMI port (Blu-ray player, laptop, PC) Display device(s) with HDMI port (HDTV, projector, monitor) |
| Product Features |
3D Video Supported
RS-232 Serial Extension Support TAA Compliant Consumer Electronics Control (CEC) Supported HDR Support Mounting Accessory Included |
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Product Highlights |
Latest HDBaseT 3.0 technology allows transmission or reception of 4K AV signals
HDMI audio switch allows easy audio embedding/de-embedding and audio bypass Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with High Dynamic Range (HDR) Easy to install on a wall using the built-in mounting brackets |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:4:4
|
| External Power Supply Certifications |
RoHS
CCC cUL GS WEEE TUV UL |
| Power Source Type |
AC Adapter with detachable power cord
|
| HDCP Specification |
2.3
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
RJ45 (FEMALE)
HDMI (FEMALE) |
| SideA Connector2 |
RJ45 (FEMALE)
|
| SideB Connector2 |
RJ45 (FEMALE)
|
| SideA Connector3 |
3.5MM (FEMALE)
|
| Accessory Type |
Extender
|
| SideB Connector3 |
HDMI (FEMALE)
3.5MM (FEMALE) |
| SideA Connector4 |
USB B (FEMALE)
|
| SideB Connector4 |
USB A (FEMALE)
|
| Power Source |
Transmitter and Receiver (included)
|
| Technology |
IR
Cat6 HDBaseT HDMI Cat5/5e USB |
| Operating Humidity |
0% TO 80% RH, Non-Condensing
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Relative Humidity |
0-80% non-condensing
|
| Storage Humidity Range |
0% TO 80% RH, Non-Condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Adapter |
Input: 100-240V, 50/60Hz, 1.2A; Output: 12V, 3.3A, 6ft.
|
| LED Indicators |
TX & RX: x1 Green (Power); TX & RX: x1 Orange (Link); TX x1 Orange (Video In); RX x1 Orange (Video Out)
|
| Material Of Construction |
METAL
|
| Number Of Ports |
8
|
| Recommended Category Cable |
Cat6 / Cat 6A
|
| Maximum Signal Range |
328 ft
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Signal Range |
328 ft
|
| Data Transfer Rate |
300 Mbps
|
| Fittings Included |
Mounting Accessory Included
|
| AC Plug Type |
BS1363
NEMA 5-15P CEE 7/16 Schuko |
| Video Input |
HDMI (FEMALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
HDMI (FEMALE)
|
| Max Supported Video Resolution |
4096 X 2160 60HZ
|
| Receiver/Transceiver Video Output |
HDMI
|
| Receiver - Number of Video Outputs |
1
|
| Audio Specification |
Stereo Audio
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-240V / 50/60Hz / 1.2A
|
| AC Power Adapter Output Specs (V / A) |
12V / 3A
|
| Video Ports Details |
HDMI 2.0
HDCP 2.3 |
| Mounting Details |
Wallmount
|
| Housing |
Metal
|
| AC Power Adapter Cord Length |
6 ft
|
| Power Consumption |
6.45 W
|
| Number of Displays |
1
|
| IR Frequency Range |
30K~56KHz FULL RANGE
|
| Recommended Cabling |
N202-Series Cat6 Cables
|
| Maximum Signal Range Details |
328 ft via Cat6
|
| Max 720P Range (ft) |
328 ft
|
| Max 1080P Range (ft) |
328 ft
|
| Max 1024 x 768 Range (ft) |
328 ft
|
| Max 480P Range (ft) |
328 ft
|
| Max 1440 x 900 Range (ft) |
328 ft
|
| Max 480i Range (ft) |
328 ft
|
| Max 800 x 600 Range (ft) |
328 ft
|
| Max 1600 x 1200 Range (ft) |
328 ft
|
| Max 4K UHD Range (ft) |
328 ft
|
| Max 1920 x 1440 Range (ft) |
328 ft
|
| Max 2048 x 1536 Range (ft) |
328 ft
|
| Max 640 x 480 Range (ft) |
328 ft
|
| Max 1080i Range (ft) |
328 ft
|
| Max 1280 x 720 (720p) Range (ft) |
328
|
| Max 2560 x 1600 Range (ft) |
328
|
| Max 1920 x 1080 (1080p) Range (ft) |
328
|
| Max 1920 x 1200 Range (ft) |
328
|
| Max 4096 x 2160 (4K) Range (ft) |
328
|
| Transmitter Video Input |
HDMI
|
| Form Factor/Mounting Options |
Box
Wall-mount |