HDBaseT HDMI over Cat5e/6/6a Extender Kit with Ethernet, Serial and IR Control, 1080p, Up to 500 ft. (152 m), TAA
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series extender
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                BHDBT-K-E3SI-ER
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332188175
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                1.17 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                3.94 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                5.04 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                3.44 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                FCC Compliant  
                                        REACH RoHS  | 
                                    
| Type | 
                                            
                                            
                                             
                                                Extender Kit
                                             
                                         | 
                                    
| Audio Specification | 
                                            
                                            
                                             
                                                7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
                                             
                                         | 
                                    
| AC Power Adapter Plug(s) | 
                                            
                                            
                                             
                                                NEMA 1-15P North America
                                             
                                         | 
                                    
| Operating Humidity Range | 
                                            
                                            
                                             
                                                10% TO 90% RH, Non-Condensing
                                             
                                         | 
                                    
| Relative Humidity | 
                                            
                                            
                                             
                                                10% TO 90% RH, Non-Condensing
                                             
                                         | 
                                    
| Storage Humidity Range | 
                                            
                                            
                                             
                                                10% TO 90% RH, Non-Condensing
                                             
                                         | 
                                    
| Audio Input | 
                                            
                                            
                                             
                                                HDMI
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Audio Output | 
                                            
                                            
                                             
                                                HDMI
                                             
                                         | 
                                    
| Input | 
                                            
                                            
                                             
                                                Transmitter or Receiver (included)
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                EDID Compatible  
                                        TAA Compliant 10/100 Ethernet Extension Support IR Remote Extension Support RS-232 Serial Extension Support 3D Video Supported  | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Ideal for digital signs, classrooms and trade show booths  
                                        Extends a 1920 x 1080 (1080p) signal up to 500 ft. Built-in 10/100 Ethernet ports on transmitter and receiver Controls RS-232 serial devices at baud rates up to 115 Kbps Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD  | 
                                    
| Packaging Type | 
                                            
                                            
                                             
                                                Box
                                             
                                         | 
                                    
| Power Source Type | 
                                            
                                            
                                             
                                                AC Adapter
                                             
                                         | 
                                    
| HDCP Specification | 
                                            
                                            
                                             
                                                1.4
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                HDMI (FEMALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                HDMI (FEMALE)  
                                        RJ45 (FEMALE)  | 
                                    
| SideA Connector2 | 
                                            
                                            
                                             
                                                RJ45 (FEMALE)
                                             
                                         | 
                                    
| SideB Connector2 | 
                                            
                                            
                                             
                                                RJ45 (FEMALE)
                                             
                                         | 
                                    
| SideA Connector3 | 
                                            
                                            
                                             
                                                RJ45 (FEMALE)
                                             
                                         | 
                                    
| Accessory Type | 
                                            
                                            
                                             
                                                Extender
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                HDMI (FEMALE)  
                                        RJ45 (FEMALE)  | 
                                    
| SideA Connector4 | 
                                            
                                            
                                             
                                                DB9 (FEMALE)
                                             
                                         | 
                                    
| SideB Connector4 | 
                                            
                                            
                                             
                                                DB9 (MALE)
                                             
                                         | 
                                    
| Power Source | 
                                            
                                            
                                             
                                                Transmitter or Receiver (included)
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                IR  
                                        Cat5/5e Cat6 HDBaseT HDMI  | 
                                    
| Features | 
                                            
                                            
                                             
                                                Flex Center
                                             
                                         | 
                                    
| AC Plug Type | 
                                            
                                            
                                             
                                                NEMA 1-15P
                                             
                                         | 
                                    
| AC Power Adapter Cord Length | 
                                            
                                            
                                             
                                                4.5 ft
                                             
                                         | 
                                    
| Number of Displays | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| AC Adapter | 
                                            
                                            
                                             
                                                Input: 100-240V, 50/60Hz, 1A; Output: 5V, 3A, 4.5 ft.
                                             
                                         | 
                                    
| Included Mounting Accessories | 
                                            
                                            
                                             
                                                Wallmount
                                             
                                         | 
                                    
| Housing | 
                                            
                                            
                                             
                                                Metal
                                             
                                         | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                1920 x 1080 (1080p @ 60Hz)
                                             
                                         | 
                                    
| Mounting Details | 
                                            
                                            
                                             
                                                Wallmount
                                             
                                         | 
                                    
| LED Indicators | 
                                            
                                            
                                             
                                                RJ45 INPUT/OUTPUT (GREEN / POWER, ORANGE / LINK) RJ45 10/100 ETHERNET (GREEN / SIGNAL, FLASHING ORANGE / ACTIVITY) ACTIVITY (FLASHING ORANGE WHEN TX/RX POWERED AND CONNECTED) HDMI LINK (GREEN WHEN SIGNAL IS BEING SENT FROM SOURCE TO DISPLAY) POWER (GREEN)
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                32° to 122°F (0° to 50°C)
                                             
                                         | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                -40° to 158°F (-40° to 70°C)
                                             
                                         | 
                                    
| Max 1440 x 900 Range (ft) | 
                                            
                                            
                                             
                                                500 ft
                                             
                                         | 
                                    
| Max 1600 x 1200 Range (ft) | 
                                            
                                            
                                             
                                                500 ft
                                             
                                         | 
                                    
| Max 480P Range (ft) | 
                                            
                                            
                                             
                                                500 ft
                                             
                                         | 
                                    
| Number of Ports | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Receiver - Number of Video Outputs | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Power Consumption | 
                                            
                                            
                                             
                                                15 W
                                             
                                         | 
                                    
| Form Factor/Mounting Options | 
                                            
                                            
                                             
                                                Box  
                                        Wall-mount  |