350VA 210W 120V Standby UPS - 3 NEMA 5-15R Outlets (Surge + Battery Backup), 5-15P Plug, Desktop
| Product Name |
Eaton Tripp Lite series UPS
|
| Catalog Number |
BC350R
|
| UPC |
037332279552
|
| Product Length/Depth |
7.09 in
|
| Product Height |
2.283 in
|
| Product Width |
10.04 in
|
| Product Weight |
4.19 lb
|
| Compliances |
ENERGY STAR certified
FCC Class B RoHS |
| Certifications |
CSA Std. C22.2
CSA certified ICES UL 1778 |
| Global Catalog |
BC350R
|
| Topology |
Standby
|
| Form factor |
Desktop/Surface mount/Wall-mount
|
| Package contents |
|
| Input cord length |
5 ft
|
| Input nominal voltage |
120 VAC
|
| Nominal frequency |
50/60 Hz
|
| Input frequency range |
50/60 Hz
|
| Receptacle |
5-15R
|
| Output nominal voltage |
120V
|
| Electric current - max |
|
| Battery type |
Valve Regulated Lead Acid (VRLA)
|
| Runtime at half load |
7 min
|
| Noise level |
40 dBA at 1 meter
|
| Relative humidity |
0-95% non-condensing
|
| Input Plug Type |
NEMA 5-15P
|
| Output Receptacles |
5-15R
|
| Product Highlights |
Automatically restarts when power is restored, saving you a costly site visit
Protects up to 3 devices against outages, brownouts, overvoltages, surges and line noise Recommended for locations where temperatures range within 32° and 122° F Low-maintenance UPS sets up in minutes to start backing up your equipment Keeps power running during brief outages to allow time for safe system shutdown Recommended for locations where temperatures range within 32° and 122° F |
| Nominal Output Voltage |
120V
|
| Network Management Cards Details |
Network management not supported
|
| Input voltage range |
120VAC
|
| Output power factor |
0.6
|
| Phase (input) |
Single-phase
|
| Runtime at full load |
2 min. (210W)
|
| Communication interface |
None
|
| Battery Access |
Base-mounted battery access panel
|
| Battery Voltage (VDC) |
12
|
| Dc Voltage |
12
|
| Operating Temperature Range |
32° to 122°F (0° to 50°C)
|
| Input Circuit Breakers |
(1) 5A
|
| High Voltage Transfer to Battery Power |
145V
|
| Low Voltage Transfer to Battery Power |
95V
|
| Application |
|
| Switch configuration |
Includes 1 on/off/alarm mute/alarm enable momentary push button. Press for 1 second for ON, Press and hold 2 seconds for OFF. Press and hold 10 seconds to enable alarm/ disable alarm (Default)
|
| AC suppression joule rating |
190
|
| Housing material |
ABS
|
| Output AC waveform (AC mode) |
Sine wave
|
| Output AC waveform (battery mode) |
PWM sine wave
|
| Output Capacity (kVA) |
0.35
|
| Output Capacity (kW) |
0.21
|
| Output Capacity (VA) |
350
|
| Operating Elevation |
|
| AC Suppression Response Time |
Instantaneous
|
| Alarm Interface |
Press and hold On/Off/Test button for 1 second
|
| Audible Alarms |
Yes
|
| Battery Start Capability |
Cold Start operation supported
|
| Cooling Method |
Convection
|
| Battery Replacement Description |
Replaceable internal battery (see manual)
|
| LED Indicators |
GREEN - ON SOLID GREEN when the line input voltage is normal. FLASH GREEN when the UPS is supplying battery power to the loads. RED - Flashes when the battery needs to be recharged and tested.
|
| Frequency Rating Details |
50 or 60Hz +/- 5Hz (Auto-sensing)
|
| Output Voltage Regulation(Battery Mode) |
-0.1
|
| Rechargeable Battery |
Less than 8 hours from 10% to 90%
|
| Recommended Electrical Service |
15A 120V
|
| Storage Temperature |
5° to 122°F (-15° to 50°C)
|
| Nominal Voltage Details |
120V
|
| Maximum Input Amps |
3
|
| UPS Input Cord Length (m) |
1.5
|
| Power Mode Transfer Time |
<6ms (Typical), <10ms (Max)
|
| EMI AC Noise Suppression |
EMI / RFI AC Noise Suppression
|
| UPS Input Connection Type |
5-15P
|
| Green Energy-Saving Features |
High efficiency economy mode operation
Greater than 95% efficiency - GREEN UPS |
| Input Cord Color |
Black
|
| High Availability UPS Features |
Surge/noise protection
|