1-Port USB over Cat5/Cat6 Extender Kit with Power over Cable - USB 2.0, Up to 164.04 ft. (50M), Black
| Product Name |
Eaton Tripp Lite series USB over Cat extender
|
| Catalog Number |
B203-101-POC
|
| UPC |
037332252883
|
| Product Length/Depth |
5.59 in
|
| Product Height |
1.73 in
|
| Product Width |
7.87 in
|
| Product Weight |
0.17 lb
|
| Compliances |
CE Marked
RoHS REACH |
| Certifications |
NOM
|
| Global Catalog |
B203-101-POC
|
| Application |
|
| Relative Humidity |
0-85% non-condensing
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Gold
|
| Product Features |
Power Over Cable (PoC) Support
TAA Compliant |
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
RJ45 (FEMALE)
|
| SideA Connector2 |
RJ45 (FEMALE)
|
| Operating Temperature |
32° to 104°F (0° to 40°C)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
| SideA Connector3 |
MICRO-USB B (FEMALE)
|
| SideB Connector3 |
RJ45 (FEMALE)
|
| Technology |
USB 2.0 (High Speed) |
| Built-In Cable Length |
1 ft
|
| Number of Ports |
1
|
| LED Indicators |
Transmitter: 1x Green (CONNECTION), 1x Orange (ACTIVITY)
Receiver: 1x Green (CONNECTION), 1x Orange (ACTIVITY)
|
| Material |
PVC
|
| Recommended Category Cable |
Cat6
|