DisplayPort over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA
| Product Name |
Eaton Tripp Lite series extender
|
| Catalog Number |
B160-100-DPSI
|
| UPC |
037332196729
|
| Product Length/Depth |
1.17 in
|
| Product Height |
3.94 in
|
| Product Width |
5.04 in
|
| Product Weight |
0.2 lb
|
| Compliances |
REACH
CE Marked FCC Compliant RoHS |
| Type |
Receiver
|
| Audio Specification |
Stereo Audio
|
| AC Power Adapter Plug(s) |
CEE 7/16 Schuko
NEMA 1-15P North America AS/NZS 3112 Australia BS 1363 UK |
| Relative Humidity |
0-85% non-condensing
|
| Color |
Black
|
| Audio Output |
DisplayPort
|
| Input |
Unit (included)
|
| Material |
Steel
|
| Product Features |
IR Remote Extension Support
RS-232 Serial Extension Support Rackmountable EDID Compatible 3D Video Supported Consumer Electronics Control (CEC) Supported TAA Compliant |
| Color Depth |
24-bit True color
24-bit True Color |
| Product Highlights |
Supports video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
Plug and play—no software or drivers required Display video from any source, analog or digital Compatible with B160-Series A/V over IP transmitters Scales up to multi-in, multi-out installation with network switch |
| Packaging Type |
Box
|
| Power Source Type |
AC Adapter
|
| HDCP Specification |
1.4
|
| SideA Connector1 |
DISPLAYPORT (FEMALE)
|
| SideB Connector1 |
RJ45 (FEMALE)
|
| Dc Barrel Plug |
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
|
| SideB Connector3 |
RJ45 (FEMALE)
|
| Displayport Specification |
1.2
|
| Power Source |
Unit (included)
|
| Technology |
Cat5/5e
A/V over IP DisplayPort IR Cat6 |
| Features |
Flex Center
|
| AC Plug Type |
BS1363
AS/NZS 3112 CEE 7/16 Schuko NEMA 1-15P |
| AC Power Adapter Cord Length |
4.5 ft
|
| Number of Displays |
1
|
| BTUs |
20.5 BTU/Hr
|
| Included Mounting Accessories |
Wallmount
|
| Housing |
Metal
|
| Max Supported Video Resolution |
1920 x 1080 (1080p @ 60Hz)
|
| Recommended Category Cable |
N202-Series Cat6 Patch Cable
|
| Mounting Details |
Wallmount
|
| LED Indicators |
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
| Number of Ports |
4
|
| Receiver - Number of Video Outputs |
1
|
| Power Consumption |
6 W
|
| Form Factor/Mounting Options |
Box
Wall-mount |