4-Port DisplayPort Multi-Monitor Splitter, MST Hub, 4K 60Hz UHD, DP1.2, TAA
| Product Name |
Eaton Tripp Lite series splitter
|
| Catalog Number |
B156-004-V2
|
| UPC |
037332193209
|
| Product Length/Depth |
8.4 in
|
| Product Height |
2.2 in
|
| Product Width |
6.3 in
|
| Product Weight |
0.2 lb
|
| Compliances |
RoHS
REACH FCC Compliant |
| Certifications |
cUL Listed
|
| Global Catalog |
B156-004-V2
|
| Type |
Splitter
|
| Audio Specification |
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
|
| Device Compatibility |
Monitor/HDTV
Computer Laptop |
| AC Power Adapter Plug(s) |
NEMA 1-15P North America
|
| Relative Humidity |
0-85% non-condensing
|
| Color |
Black
|
| Material |
Plastic
|
| Connector Plating |
Nickel
|
| Product Features |
EDID Compatible
TAA Compliant LED Lights 3D Video Supported MST Support Multi-Resolution Support |
| Color Depth |
48-bit Deep color
|
| Contact Plating |
Gold
|
| Packaging Type |
Box
|
| Power Source Type |
AC Adapter
|
| HDCP Specification |
1.3
|
| SideA Connector1 |
DISPLAYPORT (MALE)
|
| SideB Connector1 |
DISPLAYPORT (FEMALE)
|
| Dc Barrel Plug |
OD: 5.5 x 2.1 x 9.5 mm, positive pin, negative sleeve
|
| SideB Connector3 |
DISPLAYPORT (FEMALE)
|
| Displayport Specification |
1.2
|
| Host Connector |
DISPLAYPORT (MALE)
|
| Technology |
DisplayPort
|
| Features |
Flex Center
|
| AC Power Adapter Cord Length |
4.5 ft
|
| AC Adapter |
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
|
| BTUs |
13.65 BTU/Hr
|
| Max Supported Video Resolution |
3840 x 2160 (4K) @ 60Hz
|
| LED Indicators |
(x4) Orange (Monitor Signal); (x1) Green (Power)
|
| Operating Temperature Range |
14° to 167°F (10° to 75°C)
|
| Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| Number of Ports |
4
|
| Power Consumption |
4 W
|