Download document () of 20

B150-1A1-DVI

DisplayPort to DVI over Cat5/6 Active Extender Kit, Pigtail Transmitter/Receiver for Video/Audio, 125 ft. (38 m)

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B150-1A1-DVI
UPC
037332191311
Product Length/Depth
5.95 in
Product Height
1.73 in
Product Width
7.87 in
Product Weight
0.001 lb
Compliances
FCC Compliant
REACH
RoHS
CE Marked

Product specifications

Type
Extender Kit
Relative Humidity
0-85% non-condensing
Audio Input
Displayport
Color
Black
Input
Transmitter and Receiver (included)
Connector Plating
Nickel
Product Features
Consumer Electronics Control (CEC) Supported
EDID Compatible
Built-In Equalizer
TAA Compliant
3D Video Supported
Product Highlights
Included USB Micro-B cables supply power to both units
Works with all operating systems
Plug and play—no software or drivers to install
Supports 24-bit True Color (8 bits per channel) and stereo audio
HDCP 1.3 compliant
Supports high-definition video resolutions up to 1920 x 1080 (60 Hz)
Packaging Type
Box
Power Source Type
USB
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
RJ45 (FEMALE)
DVI-D SINGLE LINK (MALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideA Connector3
MICRO-USB B (FEMALE)
SideB Connector3
MICRO-USB B (FEMALE)
DVI-D SINGLE LINK (MALE)
Displayport Specification
1.2
Power Source
Transmitter and Receiver (included)
Technology
DisplayPort
Cat6
Cat5/5e
DVI
Features
Flex Center
Number of Displays
1
Housing
Plastic
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
LED Indicators
TX & RX: (x1) Green (Connection), (x1) Orange (Data transmission)
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Max 1440 x 900 Range (ft)
150 ft
Max 1600 x 1200 Range (ft)
150 ft
Max 480P Range (ft)
150 ft
Number of Ports
1
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Form Factor/Mounting Options
Pigtail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.