Download document () of 20

B140-101X-U

DVI over Cat5/6 Active Extender Kit, Transmitter/Receiver for Video, DVI-D Single Link, Up to 125 ft. (38 m)

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B140-101X-U
UPC
037332190239
Product Length/Depth
1.73 in
Product Height
7.87 in
Product Width
5.59 in
Product Weight
0.001 lb
Compliances
RoHS
CE Marked
FCC Compliant
REACH

Product specifications

Type
Extender Kit
Relative Humidity
0-85% non-condensing
Color
Black
Input
Receiver end only (included)
Product Features
3D Video Supported
TAA Compliant
Built-In Equalizer
EDID Compatible
Consumer Electronics Control (CEC) Supported
Daisy-chainable / Cascadable
Product Highlights
Plug and play—no software or drivers to install
Supports computer video resolutions up to 1920 x 1200 (60 Hz)
Supports high-definition video resolutions up to 1080p
USB Micro-B port supplies power to the receiver
Works with all operating systems
Packaging Type
Box
Power Source Type
USB
SideA Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector1
DVI-D SINGLE LINK (MALE)
RJ45 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideB Connector3
MICRO-USB B (FEMALE)
DVI-D SINGLE LINK (MALE)
Power Source
Receiver end only (included)
Technology
Cat5/5e
DVI
Cat6
Features
Flex Center
Number of Displays
1
Housing
Plastic
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
LED Indicators
TX & RX: Power (Green); Activity (Orange)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Max 1440 x 900 Range (ft)
175 ft
Max 1600 x 1200 Range (ft)
175 ft
Max 480P Range (ft)
175 ft
Number of Ports
1
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Form Factor/Mounting Options
Pigtail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.