Download document () of 20

B130-101-2

VGA over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video, Up to 1000 ft. (305 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B130-101-2
UPC
037332178367
Product Length/Depth
6.5 in
Product Height
2.2 in
Product Width
8.4 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
FCC Compliant

Product specifications

Type
Extender Kit
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
10% to 90% RH, Non-Condensing
Color
Black
Input
Transmitter and Receiver (included)
Product Features
Built-In Equalizer
EDID Compatible
TAA Compliant
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as P524-01K
Can further expand the range and number of monitors by adding B132-110A (Video Only) repeaters
EDID copy feature ensures optimal display compatibility
Packaging Type
Box
Power Source Type
AC Adapter
SideA Connector1
HD15 (FEMALE)
SideB Connector1
HD15 (FEMALE)
RJ45 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
HD15 (FEMALE)
Power Source
Transmitter and Receiver (included)
Technology
Cat5/5e
VGA / SVGA
Cat6
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1440 @ 60Hz
Mounting Details
Wallmount
LED Indicators
TX & RX: Red (Power); RJ45: Green (Connection), Orange (Data Transmission)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Max 1440 x 900 Range (ft)
500 ft
Max 1600 x 1200 Range (ft)
500 ft
Max 480P Range (ft)
1000 ft
Number of Ports
1
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.