Download document () of 20

B127E-1A1-HH

HDMI over Cat6 Extender Kit with Power over Cable - 4K 60 Hz, 4:4:4, 328 ft. (100 m)

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127E-1A1-HH
UPC
037332239136
Product Length/Depth
2.46 in
Product Height
2.12 in
Product Width
4.53 in
Product Weight
2.84 lb
Compliances
REACH
FCC Compliant
RoHS
CE Marked

Product specifications

Type
Extender Kit
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
AC Power Adapter Plug(s)
CEE 7/16 Schuko
AS/NZS 3112 Australia
NEMA 1-15P North America
BS 1363 UK
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Transmitter end only (included)
Material
Metal
Cable Jacket Color
Black
Product Features
3D Video Supported
Built-In Equalizer
EDID Compatible
RS-232 Serial Extension Support
Consumer Electronics Control (CEC) Supported
TAA Compliant
Power Over Cable (PoC) Support
Rackmountable
USB Extension Support
IR Remote Extension Support
USB Specification
USB 1.1 (up to 12 Mbps)
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
USB, IR and RS-232 ports let you control the source device
Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
Supports multi-resolution output to allow for combination of different display types
Transmitter's local HDMI port allows you to see the remote image being displayed
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
2.2
SideA Connector1
RJ45 (FEMALE)
HDMI (FEMALE)
SideB Connector1
RJ45 (FEMALE)
HDMI (FEMALE)
MICRO-USB B (FEMALE)
SideA Connector2
MICRO-USB B (FEMALE)
SideB Connector2
USB A (FEMALE)
SideB Connector3
RJ45 (FEMALE)
HDMI (FEMALE)
Power Source
Transmitter end only (included)
Technology
Cat5/5e
HDMI
POC
IR
Cat6
Features
Flex Center
AC Plug Type
NEMA 1-15P
CEE 7/16 Schuko
BS1363
AS/NZS 3112
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Recommended Category Cable
N202-Series Cat6 Cables
Mounting Details
Wallmount
LED Indicators
TX: Power (Connected DC Power Supply), Link (TX & RX Connection), TX (Source Signal), Local (Local Monitor); RX: Power (PoE), Link (TX & RX Connection), RX (HDMI Output)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.