Download document () of 20

B127A-1A1-BDFH

DisplayPort to HDMI over Cat6 Extender Kit, Box Transmitter/Wall Plate Receiver, 4K 60 Hz, 4:4:4, PoC, HDCP 2.2, 230 ft. (70.1 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127A-1A1-BDFH
UPC
037332263995
Product Length/Depth
2.46 in
Product Height
1.6 in
Product Width
4.53 in
Product Weight
1 lb
Compliances
CE Marked
RoHS
FCC Compliant
REACH

Product specifications

Type
Extender Kit
Audio Specification
Pass-through of Audio format includes LPCM2.0/5.1/7.1
Audio Ports
HDMI (FEMALE)
HDMI outputs support passthrough audio formats including LPCM2.0/5.1/7.1
AC Power Adapter Plug(s)
NEMA 1-15P North America
AS/NZS 3112 Australia
BS 1363 UK
CEE 7/16 Schuko
Relative Humidity
0-85% non-condensing
Audio Input
Displayport
Color
White
Black
Audio Output
HDMI
Input
Transmitter end only (included)
Material
Metal
Product Features
Consumer Electronics Control (CEC) Supported
3D Video Supported
Mounting Accessory Included
TAA Compliant
Mirror Mode
All-in-One Kit
EDID Compatible
Power Over Cable (PoC) Support
Built-In Equalizer
Rackmountable
Multi-Resolution Support
Extended Mode
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Stretches 230 ft. signal to 400 ft. with addition of optional B127A-010-H repeater
Transmitter's local port shows you the 4K image being displayed at the other end
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
DISPLAYPORT (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideA Connector2
HDMI (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideA Connector3
RJ45 (FEMALE)
SideB Connector3
HDMI (FEMALE)
Displayport Specification
1.2a
Power Source
Transmitter end only (included)
Technology
Cat5/5e
Cat6
HDMI
POC
DisplayPort
Features
Flex Center
Video Ports Details
  • DisplayPort 1.2a
  • HDMI 2.0
  • HDCP 1.4
  • HDCP 2.2
AC Plug Type
BS1363
AS/NZS 3112
NEMA 1-15P
CEE 7/16 Schuko
AC Power Adapter Cord Length
4.53 ft
Number of Displays
1
Number of Monitors Supported
1
Included Mounting Accessories
(2) Mounting Brackets, (6) Screws
Max Supported Video Resolution
3840 x 2160 @ 60 Hz
Recommended Category Cable
24AWG Cat6
Transmission Distance
230 ft.
Mounting Details
(2) Mounting Brackets, (6) Screws
LED Indicators
Transmitter: (1) Power = Green (unit is receiving power); (1) RJ45 Port = Green (power), Orange (data being sent). Receiver: (1) Data = Orange (data being received from transmitter over Cat6 cabling.
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
3840 x 2160 (4K x 2K) @ 60 Hz (both Local HDMI port and HDMI Output)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
DISPLAYPORT (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
2
Form Factor/Mounting Options
Wallplate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.