2-Port HDMI Splitter - 4K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, HDCP 2.2, TAA
| Product Name |
Eaton Tripp Lite series splitter
|
| Catalog Number |
B118-002-HDR
|
| UPC |
037332237972
|
| Product Length/Depth |
2.46 in
|
| Product Height |
1.06 in
|
| Product Width |
4.53 in
|
| Product Weight |
0.49 lb
|
| Compliances |
CE Marked
REACH RoHS FCC Compliant |
| Global Catalog |
B118-002-HDR
|
| Type |
Splitter
|
| Audio Specification |
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
|
| Device Compatibility |
Monitor/HDTV
|
| AC Power Adapter Plug(s) |
NEMA 5-15P North America
AS/NZS 3112 Australia CEE 7/16 Schuko BS 1363 UK |
| Relative Humidity |
0-85% non-condensing
|
| Color |
Black
|
| Material |
Metal
|
| Connector Plating |
Nickel
|
| Product Features |
TAA Compliant
EDID Compatible Daisy-chainable / Cascadable HDR Support Cascadable 3D Video Supported |
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:4:4
|
| Power Source Type |
AC Adapter
|
| HDCP Specification |
2.2
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
HDMI (FEMALE)
|
| Dc Barrel Plug |
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
|
| SideB Connector3 |
HDMI (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
HDMI (FEMALE)
|
| Technology |
HDMI
|
| Features |
Flex Center
|
| AC Power Adapter Cord Length |
4 ft
|
| AC Adapter |
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft
|
| Daisy-chainable or Cascadable |
Cascadable
|
| Max Supported Video Resolution |
4096 x 2160 (4K) @ 60Hz
|
| Max. Distance (Between any 2 Units) |
10 ft. (3.05m)
|
| LED Indicators |
(x1) Green (Power), (x2) Orange (Signal)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
| Input x Output |
1 x 2
|
| Number of Ports |
2
|