NetCommander PS2 Server Interface Unit (SIU)
| Product Name |
Eaton Tripp Lite series NetCommander server interface unit
|
| Catalog Number |
B078-101-PS2
|
| UPC |
037332148438
|
| Product Length/Depth |
16 in
|
| Product Height |
0.9 in
|
| Product Width |
1.29 in
|
| Product Weight |
0.22 lb
|
| Compliances |
REACH
RoHS CE Marked FCC Compliant |
| Certifications |
EN 55024
EN 55022 |
| Global Catalog |
B078-101-PS2
|
| Accessory Class |
|
| Color |
Gray
|
| Material |
ABS
|
| Product Features |
Bus Powered
|
| Computer Keyboard And Mouse Interface |
PS/2
|
| Computer Monitor Interface |
VGA
|
| SideA Connector1 |
HD15 (MALE)
|
| Recommended Category Cable |
N105 - SERIES CAT5E SHIELDED CABLES
|
| SideB Connector1 |
RJ45 (FEMALE)
MINI DIN-6 (FEMALE) |
| SideA Connector2 |
MINI DIN-6 (FEMALE)
|
| Operating Temperature |
-4° to 158°F (-20° to 70°C)
|
| Operating Temperature Range |
-4° to 158°F (-20° to 70°C)
|
| Storage Temperature Range |
-4° to 158°F (-20° to 70°C)
|
| Accessory Type |
Server interface unit
|
| SideB Connector3 |
RJ45 (FEMALE)
|
| Technology |
Cat5/5e
PS/2 VGA / SVGA |
Support from Eaton