Download document () of 20

B043-DUA8-SL

8-Port 1U Rack-Mount DVI / USB KVM Switch with Audio and 2-port USB Hub (B043-DUA8-SL)

General specifications

Product Name
Eaton Tripp Lite series rack console KVM switch
Catalog Number
B043-DUA8-SL
UPC
037332182395
Product Length/Depth
11.5 in
Product Height
2.8 in
Product Width
17.3 in
Product Weight
3.3 lb
Compliances
FCC Compliant
CE Marked
REACH
RoHS

Product specifications

Number of ports
8
BTU Rating
29.7 BTU/Hr
LED Indicators
Green (Selected PC)
Material Of Construction
Steel
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-90% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Adapter
Input: 100-240V, 50/60Hz, 0.8A / Output: 9V, 2A
Audio Specification
Stereo Audio
Daisy-Chainable Or Cascadable
Cascadeable
Number Of Usb Ports
2
Operating Temperature
32° to 104°F (0° to 40°C)
Number Of Users
1
CPU
64
Daisy-chain port
No
ESD protection
Yes
Firmware upgrade port
Yes
Key type
Yes
Max number of ports
64
Color
Black
Autoscan
Yes
Package Contents
Owner’s Manual
External Power Supply (Input: 100-240V, 50/60Hz, 0.8A; Output: 9V, 2A)
International plug adapters (North America, Europe, U.K. and Australia)
B043-DUA8-SL KVM Switch
Rackmount Hardware
System Requirements
Computer with a USB port
Speakers with a 3.5 mm Male connector (if using the speaker feature)
USB mouse and keyboard
DVI , HDMI*, or VGA** monitor
Compatible with all major operating systems
Microphone with a 3.5 mm Male connector (if using the microphone feature)
Computer with a DVI or VGA* port
P759-Series DVI-D/USB/Audfor each connected computer
Connector Plating
Nickel
Product Features
Rackmountable
Cascadeable
EDID Compatible
USB Specification

USB 2.0 (up to 480 Mbps)
Product Highlights
Control 8 computers via a single DVI monitor and USB keyboard/mouse
Control up to 64 computers by cascading up to 8 additional B043-DUA8-SL KVM switches
Compatible with all major operating systems
NetController 8-Port, 1U rackmount KVM switch
Packaging Type
Box
Console Keyboard And Mouse Interface
USB
Port Selection


Pushbutton
Hotkey
Console Monitor Interface
DVI-I Single-Link
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface
DVI-I Single-Link
SideA Connector1
DVI-I (FEMALE)
SideB Connector1
USB B (FEMALE)
DVI-I (FEMALE)
SideA Connector2
USB B (FEMALE)
SideB Connector2
USB A (FEMALE)
SideA Connector3
3.5MM (FEMALE)
Dc Barrel Plug

OD: 5.5 x 2.1 x 9.5 mm, positive pin, negative sleeve
SideB Connector3
3.5MM (FEMALE)
DVI-I (FEMALE)
Voltage Compatibility (VAC)
110 VAC
127 VAC
208 VAC
200 VAC
100 VAC
220 VAC
230 VAC
120 VAC
240
Pc/Server Connections
DVI
USB
Technology
Stereo Audio
USB 2.0 (High Speed)
DVI
Included Cable (Side A) - Connector 1
No
Autoscan Duration
10 to 60 seconds
Power Consumption
8.7 W
AC Adapter
Input: 100-240V, 50/60Hz, 0.8A / Output: 9V, 2A
Max Supported Video Resolution
1920 x 1200 @60Hz
USB Hub Ports
Yes

Export product specification