2-Port USB/HD Cable KVM Switch with Audio/Video, Cables and USB Peripheral Sharing
| Product Name |
Eaton Tripp Lite series KVM switch
|
| Catalog Number |
B032-HUA2
|
| UPC |
037332200396
|
| Product Length/Depth |
3.26 in
|
| Product Height |
0.97 in
|
| Product Width |
2.63 in
|
| Product Weight |
0.86 lb
|
| Compliances |
CE Marked
FCC Compliant REACH RoHS |
| Global Catalog |
B032-HUA2
|
| Number of ports |
2
|
| Material Of Construction |
Plastic
|
| Operating Temperature Range |
32° to 122°F (0° to 50°C)
|
| Relative Humidity |
0-80% non-condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Audio Specification |
2.1 Channel Surround Sound
|
| Built-In Cable Length |
4 ft
|
| Number Of Monitors |
1
|
| Operating Temperature |
|
| Number Of Users |
1
|
| CPU |
2
|
| Daisy-chain port |
No
|
| Firmware upgrade port |
No
|
| Key type |
Yes
|
| Max number of ports |
2
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Package Contents |
B032-HUA2 2-Port USB/HD Cable KVM Switch
Owner’s manual |
| System Requirements |
HDMI monitor
USB keyboard USB mouse Computers with HDMI and USB ports |
| Product Features |
Bus Powered
|
| Port Selection |
Hotkey Mouse Remote selector |
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
HDMI (MALE)
USB A (FEMALE) |
| SideA Connector2 |
USB A (FEMALE)
|
| SideB Connector2 |
USB A (MALE)
|
| SideA Connector3 |
3.5MM (FEMALE)
|
| SideB Connector3 |
3.5MM (MALE)
HDMI (MALE) |
| Port Control |
Push Buttons, Hotkeys
Push buttons, hotkeys |
| Pc/Server Connections |
USB
HDMI |
| Technology |
HDMI
Stereo Audio USB 2.0 (High Speed) |
| Max Supported Video Resolution |
1920 x 1200
|
Support from Eaton