8-Port DVI/USB KVM Switch with Audio and USB 2.0 Peripheral Sharing, 1U Rack-Mount, Single-Link, 1920 x 1200 (1080p)
| Product Name |
Eaton Tripp Lite series rack console KVM switch
|
| Catalog Number |
B024-DUA8-SL
|
| UPC |
037332205117
|
| Product Length/Depth |
6.3 in
|
| Product Height |
1.73 in
|
| Product Width |
17.2 in
|
| Product Weight |
0.001 lb
|
| Compliances |
FCC Compliant
RoHS |
| Number of ports |
8
|
| BTU Rating |
DC5.3V 4.53W / 47BTU
|
| LED Indicators |
(x8) Connection (Dim Orange), KVM and Audio Focus (Bright Orange), Reset, Auto Scan or Firmware Upgrade Mode (Flash); (x8) USB Hub Focus (Green); (x1) Power (Green)
|
| Material Of Construction |
Metal
|
| Operating Temperature Range |
32° to 122°F (0° to 50°C)
|
| Relative Humidity |
0-80% non-condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Adapter |
Input: 100-240V, 50/60Hz, 0.5A / Output: 5.3V, 2.4A
|
| Audio Specification |
2.1 channel surround sound
|
| Daisy-Chainable Or Cascadable |
Cascadable
|
| Input Current |
0.5A
|
| Number Of Monitors |
1
|
| Number Of Usb Ports |
2
|
| Operating Temperature |
|
| Number Of Users |
1
|
| CPU |
8
|
| Daisy-chain port |
No
|
| Firmware upgrade port |
No
|
| Input frequency |
50/60Hz
|
| Key type |
Yes
|
| Max number of ports |
8
|
| Color |
Black
|
| Package Contents |
RJ11 to DB9 firmware upgrade cable, 6 ft.
External power supply w/NEMA 1-15P plug and 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5.3V 2.4A) (2) DVI/USB KVM cable kits, 6 ft. B024-DUA8-SL DVI/USB 8-Port KVM Switch Owner’s manual Rack-mounting hardware Grounding wire Rubber feet |
| System Requirements |
Computer with DVI or VGA (optional) port, USB port and microphone/speaker 3.5 mm jacks (optional)
Any major operating system Console with DVI or VGA (optional) monitor, USB keyboard and mouse, and microphone and speaker with 3.5 mm connectors (optional) |
| Connector Plating |
Nickel
|
| Product Features |
On-Screen Display (OSD)
Rackmountable Cascadable TAA Compliant |
| USB Specification |
USB 2.0 (up to 480 Mbps) |
| Product Highlights |
On-Screen Display (OSD) in 8 languages for international use
Dual-tier password protection for superior security Multi-view mode—stack up to 4 units, display up to 4 monitors Upgradable firmware to ensure up-to-date operation Cascade up to 3 levels and control up to 512 computers at once |
| Console Keyboard And Mouse Interface |
USB
|
| Port Selection |
Pushbutton Hotkey OSD |
| Console Monitor Interface |
DVI-I Single-Link
VGA |
| Computer Keyboard And Mouse Interface |
USB
|
| Computer Monitor Interface |
DVI-I Single-Link
|
| SideA Connector1 |
DVI-I (FEMALE)
|
| SideB Connector1 |
USB B (FEMALE)
DVI-I (FEMALE) |
| SideA Connector2 |
USB B (FEMALE)
|
| SideB Connector2 |
HD15 (FEMALE)
|
| SideA Connector3 |
3.5MM (FEMALE)
|
| SideB Connector3 |
DVI-I (FEMALE)
USB A (FEMALE) |
| Voltage Compatibility (VAC) |
100 - 250 VAC
|
| SideB Connector4 |
3.5MM (FEMALE)
|
| SideB Connectors5 |
RJ11 (FEMALE)
|
| Port Control |
Push Buttons, Hotkeys, OSD
Push buttons, hotkeys, OSD |
| Pc/Server Connections |
DVI
USB |
| Technology |
DVI
USB 2.0 (High Speed) Stereo Audio |
| Power Consumption |
6.36 W
|
| AC Adapter |
Input: 100-240V, 50/60Hz, 0.5A / Output: 5.3V, 2.4A
|
| Max Supported Video Resolution |
Digital - 1920 x 1200 @60Hz; Analog - 2048 x 1536 @60Hz
|
| USB Hub Ports |
Yes
|