4-Port PS/2-USB VGA KVM Switch
| Product Name |
Eaton Tripp Lite series KVM switch
|
| Catalog Number |
B006-VU4-1
|
| Product Length/Depth |
7.874 in
|
| Product Height |
1.653 in
|
| Product Width |
2.933 in
|
| Product Weight |
1.7 lb
|
| Compliances |
RoHS
FCC Compliant WEEE Directive CE Marked UKCA |
| Global Catalog |
B006-VU4-1
|
| Number of ports |
4
|
| BTU Rating |
13
|
| LED Indicators |
Online (4 LEDs)
Port 1 Online (Orange) indicate that the computer attached to the corresponding port is up and running
Port 2 Online (Orange) indicate that the computer attached to the corresponding port is up and running
Port 3 Online (Orange) indicate that the computer attached to the corresponding port is up and running
Port 4 Online (Orange) indicate that the computer attached to the corresponding port is up and running
Selected (4 LEDs)
Port 1 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus
Port 2 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus
Port 3 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus
Port 4 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus
|
| Material Of Construction |
Metal
|
| Operating Temperature Range |
32° to 122°F (0° to 50°C)
|
| Relative Humidity |
0-80% non-condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Computer/Server Ports |
SPHD-18 (VGA, PS/2, USB)
|
| Number Of Monitors |
1
|
| Operating Temperature |
|
| Number Of Users |
1
|
| CPU |
4
|
| Daisy-chain port |
No
|
| Firmware upgrade port |
No
|
| Key type |
Yes
|
| Max number of ports |
4
|
| Color |
Black
|
| Autoscan |
Yes |
| Package Contents |
Quick Start Guide
B006-VU4-1 4-Port VGA KVM Switch |
| System Requirements |
Computer(s) with VGA output and USB-A or 6-pin Mini-DIN PS/2 ports
USB or PS/2 keyboard and mouse Major operating system, including Windows (up to 7), macOS (9.0 to 10.6), Linux and UNIX VGA monitor |
| Product Features |
Bus Powered
TAA Compliant |
| Console Keyboard And Mouse Interface |
PS/2
USB |
| Port Selection |
Hotkey Mouse Pushbutton |
| Console Monitor Interface |
VGA
|
| Computer Keyboard And Mouse Interface |
USB
PS/2 |
| Computer Monitor Interface |
VGA
|
| SideA Connector1 |
USB A (FEMALE)
HD15 (FEMALE) 6 PIN (FEMALE) |
| SideB Connector1 |
HD18 (FEMALE)
|
| SideB Connector3 |
HD18 (FEMALE)
|
| Port Control |
Push Buttons, Hotkeys, OSD Mouse Switching
Push buttons, hotkeys, OSD mouse switching |
| Pc/Server Connections |
PS/2
USB VGA |
| Technology |
VGA / SVGA
USB PS/2 |
| Autoscan Duration |
3, 5, 10, 20 secs. (5 secs. default)
|
| Power Consumption |
0.87 W
|
| Max Supported Video Resolution |
2048 x 1536 @ 60 Hz; DDC2B
|
Support from Eaton