Download document () of 20

B002A-DP2AC2

Secure KVM Switch, 2-Port, Dual-Monitor, DisplayPort, 4K, NIAP PP3.0, Audio, CAC, TAA

General specifications

Product Name
Eaton Tripp Lite series NIAP secure KVM switch
Catalog Number
B002A-DP2AC2
UPC
037332261533
Product Length/Depth
6.7 in
Product Height
2.7 in
Product Width
12.57 in
Product Weight
0.001 lb
Compliances
NIAP PP3.0
RoHS

Product specifications

Number of ports
2
LED Indicators
(x2) GREEN / PORT SELECTION, (x2) BLUE / CAC/EDID (PUSH-BUTTON), (x2) GREEN / VIDEO CONSOLE, (x1) GREEN / CAC CONSOLE
Material Of Construction
Metal
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
4° to 140°F (-20° to 60°C)
Operating Temperature
32° to 104°F (0° to 40°C)
Number Of Users
1
Input frequency
50/60Hz
Color
Black
Package Contents
B002A-DP2AC2 2-Port NIAP PP3.0-Certified DisplayPort KVM Switch
External power supply w/NEMA 1-15P plug & 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.8A; Output: 12V 2A)
Owner’s manual
Owner's manual
External power supply with NEMA 1-15P plug and 5 ft. cord (Input: 100-240V, 50/60 Hz, 0.8A; Output: 12V 2A)
Common Access Card Support
Yes
System Requirements
Computer and speakers with 3.5 mm stereo audio port (optional)
Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported)
DisplayPort monitors
Windows, Mac, Linux or any other major operating system
Computer with DisplayPort and USB ports (USB 2.0 required for CAC support)
Product Features
TAA Compliant
NIAP-Certified Secure
USB Specification


USB 2.0 (up to 480 Mbps)
USB 1.1 (up to 12 Mbps)
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Safely and securely switches between 2 isolated computers with different security levels
Certified to NIAP/Common Criteria Protection Profile for Peripheral Sharing Switches V3.0
Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Supports UHD resolutions up to 4K @ 30 Hz for crystal-clear video
Common Access Card (CAC) port supports biometric and other smart card readers
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Console Keyboard And Mouse Interface
USB
Port Selection

Pushbutton
Console Monitor Interface
Displayport
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface
Displayport
SideA Connector1
3.5MM (FEMALE)
SideB Connector1
3.5MM (FEMALE)
DISPLAYPORT (FEMALE)
SideA Connector2
DISPLAYPORT (FEMALE)
SideB Connector2
DISPLAYPORT (FEMALE)
SideA Connector3
USB A (FEMALE)
Dc Barrel Plug

OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
USB B (FEMALE)
3.5MM (FEMALE)
Displayport Specification
1.2
Voltage Compatibility (VAC)
200 VAC
127 VAC
240
125 VAC
220 VAC
208 VAC
100 VAC
110 VAC
230 VAC
Pc/Server Connections
DisplayPort
USB
Technology
DisplayPort
Max Supported Video Resolution
3840 x 2160 @ 30Hz

Export product specification