Download document () of 20

B002-HD2AC4

Secure KVM Switch, 4-Port, HDMI to DisplayPort, Dual Monitor, 4K, NIAP PP3.0 Certified, Audio, CAC, TAA

General specifications

Product Name
Eaton Tripp Lite series NIAP secure KVM switch
Catalog Number
B002-HD2AC4
UPC
037332221988
Product Length/Depth
6.7 in
Product Height
2.7 in
Product Width
12.57 in
Product Weight
3.2 lb
Compliances
RoHS
NIAP PP3.0
Certifications
NOM

Product specifications

Number of ports
4
LED Indicators
(x4) GREEN / PORT SELECTION, (x4) BLUE / CAC/EDID (PUSH-BUTTON), (x2) GREEN / VIDEO CONSOLE, (x1) GREEN / CAC CONSOLE
Material Of Construction
Metal
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
4° to 140°F (-20° to 60°C)
Operating Temperature
32° to 104°F (0° to 40°C)
Number Of Users
1
Input frequency
50/60Hz
Color
Black
Package Contents
B002-HD2AC4 Secure 4-Port NIAP PP3.0-Certified HDMI-to-DisplayPort KVM Switch
External power supply w/NEMA 1-15P plug & 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.8A; Output: 12V 2A)
Owner’s manual
Common Access Card Support
Yes
System Requirements
Computer and speakers with 3.5 mm stereo audio port (optional)
HDMI monitors
Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported)
Computer with DisplayPort and USB port (USB 2.0 required for CAC support)
Windows, Mac, Linux or any other major operating system
Product Features
NIAP-Certified Secure
TAA Compliant
USB Specification


USB 2.0 (up to 480 Mbps)
USB 1.1 (up to 12 Mbps)
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Supports UHD resolutions up to 3840 x 2160 (@ 30 Hz) for crystal-clear 4K x 2K video
Common Access Card (CAC) port supports biometric and other smart card readers
Certified to NIAP/Common Criteria Protection Profile for Peripheral Sharing Switches V3.0
Dual-monitor support enables multitasking and generates increased productivity
Safely and securely switches between 4 isolated computers with different security levels
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Console Keyboard And Mouse Interface
USB
Port Selection

Pushbutton
Console Monitor Interface
HDMI
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface
Displayport
SideA Connector1
3.5MM (FEMALE)
SideB Connector1
HDMI (FEMALE)
3.5MM (FEMALE)
SideA Connector2
HDMI (FEMALE)
SideB Connector2
DISPLAYPORT (FEMALE)
SideA Connector3
USB A (FEMALE)
Dc Barrel Plug

OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
USB B (FEMALE)
3.5MM (FEMALE)
Voltage Compatibility (VAC)
200 VAC
220 VAC
240
100 VAC
127 VAC
230 VAC
208 VAC
110 VAC
125 VAC
Pc/Server Connections
DisplayPort
USB
Technology
HDMI
DisplayPort
Max Supported Video Resolution
3840 x 2160 @ 30Hz

Export product specification