Secure KVM Switch, 4-Port, DVI to DVI, NIAP PP3.0 Certified, Audio, Single Monitor, TAA
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series NIAP secure KVM switch
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                B002-DV1A4
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332221841
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                6.7 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                1.76 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                12.57 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                2.45 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                NIAP PP3.0  
                                        RoHS  | 
                                    
| Number of ports | 
                                            
                                            
                                             
                                                4
                                             
                                         | 
                                    
| LED Indicators | 
                                            
                                            
                                             
                                                (x4) GREEN / PORT SELECTION, (x4) BLUE / EDID (PUSH-BUTTON), (x1) GREEN / VIDEO CONSOLE
                                             
                                         | 
                                    
| Material Of Construction | 
                                            
                                            
                                             
                                                Metal
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                32° to 104°F (0° to 40°C)
                                             
                                         | 
                                    
| Relative Humidity | 
                                            
                                            
                                             
                                                0-80% non-condensing
                                             
                                         | 
                                    
| Storage Temperature | 
                                            
                                            
                                             
                                                4° to 140°F (-20° to 60°C)
                                             
                                         | 
                                    
| Operating Temperature | 
                                            
                                            
                                             
                                                32° to 104°F (0° to 40°C)
                                             
                                         | 
                                    
| Number Of Users | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Input frequency | 
                                            
                                            
                                             
                                                50/60Hz
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Package Contents | 
                                            
                                            
                                             
                                                Owner’s manual  
                                        External power supply w/NEMA 1-15P plug & 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.8A; Output: 12V 2A) B002-DV1A4 4-Port NIAP PP3.0-Certified DVI-I KVM Switch  | 
                                    
| System Requirements | 
                                            
                                            
                                             
                                                Computer with DVI and USB ports  
                                        Computer and speakers with 3.5 mm stereo audio port (optional) Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported) DVI monitor Windows, Mac, Linux or any other major operating system  | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                NIAP-Certified Secure  
                                        TAA Compliant  | 
                                    
| USB Specification | 
                                            
                                            
                                             USB 1.1 (up to 12 Mbps)  | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Safely and securely switches between 4 isolated computers with different security levels  
                                        Isolated port paths prevent data leakage between secure and unsecure computers Certified to NIAP/Common Criteria Protection Profile for Peripheral Sharing Switches V3.0 Supports HD resolutions up to 2560 x 1600 (@ 60 Hz) for crystal-clear video Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases  | 
                                    
| Packaging Type | 
                                            
                                            
                                             
                                                Box
                                             
                                         | 
                                    
| Console Keyboard And Mouse Interface | 
                                            
                                            
                                             
                                                USB
                                             
                                         | 
                                    
| Port Selection | 
                                            
                                            
                                             Pushbutton  | 
                                    
| Console Monitor Interface | 
                                            
                                            
                                             
                                                DVI-I Dual-Link
                                             
                                         | 
                                    
| Computer Keyboard And Mouse Interface | 
                                            
                                            
                                             
                                                USB
                                             
                                         | 
                                    
| Computer Monitor Interface | 
                                            
                                            
                                             
                                                DVI-I Dual-Link
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                3.5MM (FEMALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                3.5MM (FEMALE)  
                                        DVI-I (FEMALE)  | 
                                    
| SideA Connector2 | 
                                            
                                            
                                             
                                                DVI-I (FEMALE)
                                             
                                         | 
                                    
| SideB Connector2 | 
                                            
                                            
                                             
                                                DVI-I (FEMALE)
                                             
                                         | 
                                    
| SideA Connector3 | 
                                            
                                            
                                             
                                                USB A (FEMALE)
                                             
                                         | 
                                    
| Dc Barrel Plug | 
                                            
                                            
                                             OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve  | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                3.5MM (FEMALE)  
                                        USB B (FEMALE)  | 
                                    
| Voltage Compatibility (VAC) | 
                                            
                                            
                                             
                                                240  
                                        110 VAC 125 VAC 100 VAC 200 VAC 127 VAC 230 VAC 220 VAC 208 VAC  | 
                                    
| Pc/Server Connections | 
                                            
                                            
                                             
                                                DVI  
                                        USB  | 
                                    
| Technology | 
                                            
                                            
                                             
                                                DVI
                                             
                                         | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                2560 X 1600 @ 60Hz
                                             
                                         |