Download document () of 20

B002-DP1A4

Secure KVM Switch, 4-Port, DisplayPort to DisplayPort, 4K, NIAP PP3.0 Certified, Audio, Single Monitor, TAA

General specifications

Product Name
Eaton Tripp Lite series NIAP secure KVM switch
Catalog Number
B002-DP1A4
UPC
037332221803
Product Length/Depth
6.7 in
Product Height
1.76 in
Product Width
12.57 in
Product Weight
2.45 lb
Compliances
NIAP PP3.0
RoHS

Product specifications

Number of ports
4
LED Indicators
(x4) GREEN / PORT SELECTION, (x4) BLUE / EDID (PUSH-BUTTON), (x1) GREEN / VIDEO CONSOLE
Material Of Construction
Metal
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
4° to 140°F (-20° to 60°C)
Operating Temperature
32° to 104°F (0° to 40°C)
Number Of Users
1
Input frequency
50/60Hz
Color
Black
Package Contents
Owner's manual
External power supply w/NEMA 1-15P plug & 5-ft. (1.52 m) cord (Input: 100-240V, 50/60 Hz, 0.8A; Output: 12V 2A)
B002-DP1A4 Secure 4-Port NIAP PP3.0-Certified DisplayPort KVM Switch
System Requirements
Computer with DisplayPort and USB ports
Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported)
Windows, Mac, Linux or any other major operating system
Computer and speakers with 3.5 mm stereo audio port (optional)
DisplayPort monitor
Product Features
TAA Compliant
NIAP-Certified Secure
USB Specification

USB 1.1 (up to 12 Mbps)
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Supports UHD resolutions up to 3840 x 2160 (@ 30 Hz) for crystal-clear 4K x 2K video
Certified to NIAP/Common Criteria Protection Profile for Peripheral Sharing Switches V3.0
Isolated port paths prevent data leakage between secure and unsecure computers
Safely and securely switches between 4 isolated computers with different security levels
Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Console Keyboard And Mouse Interface
USB
Port Selection

Pushbutton
Console Monitor Interface
Displayport
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface
Displayport
SideA Connector1
3.5MM (FEMALE)
SideB Connector1
DISPLAYPORT (FEMALE)
3.5MM (FEMALE)
SideA Connector2
DISPLAYPORT (FEMALE)
SideB Connector2
DISPLAYPORT (FEMALE)
SideA Connector3
USB A (FEMALE)
Dc Barrel Plug

OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
3.5MM (FEMALE)
USB B (FEMALE)
Displayport Specification
1.2
Voltage Compatibility (VAC)
127 VAC
208 VAC
110 VAC
200 VAC
230 VAC
240
100 VAC
220 VAC
125 VAC
Pc/Server Connections
DisplayPort
USB
Technology
DisplayPort
Max Supported Video Resolution
3840 x 2160 @ 30Hz

Export product specification