Download document () of 20

B002-DP1A4-N4

Secure KVM Switch, 4-Port, Single Head, DisplayPort to DisplayPort, 4K, NIAP PP4.0, Audio, TAA

General specifications

Product Name
Eaton Tripp Lite series NIAP secure KVM switch
Catalog Number
B002-DP1A4-N4
UPC
037332274274
Product Length/Depth
6.69 in
Product Height
1.76 in
Product Width
12.57 in
Product Weight
4.2 lb
Compliances
NIAP PP4.0
RoHS
CE Marked
UKCA
FCC Compliant
Certifications
NOM

Product specifications

Number of ports
4
LED Indicators
(x4) GREEN / PORT SELECTION / EDID (PUSH-BUTTON), (x1) GREEN / VIDEO CONSOLE
Material Of Construction
Metal
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
4° to 140°F (-20° to 60°C)
Operating Temperature
32° to 104°F (0° to 40°C)
Number Of Users
1
Input frequency
50/60Hz
Color
Black
Package Contents
B002-DP1A4-N4 4-Port NIAP PP4.0-Certified DisplayPort KVM Switch
External power supply w/ NEMA 1-15P plug (Input: 100–240V, 50/60 Hz, 1.3A; Output: 12V 3A). Includes 4 interchangeable power supply heads (US, UK, EU & Australia)
Owner’s manual
Owner's manual
External power supply withNEMA 1-15P plug (Input: 100-240V, 50/60 Hz, 1.3A; Output: 12V 3A). Includes 4 interchangeable power supply heads (US, UK, EU and Australia)
System Requirements
DisplayPort monitors
Any major operating system
Computer and speakers with 3.5 mm stereo audio port (optional)
Computer with DisplayPort and USB ports
Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported)
Product Features
TAA Compliant
NIAP-Certified Secure
USB Specification

USB 1.1 (up to 12 Mbps)
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Supports UHD resolutions up to 4K @ 30 Hz for crystal-clear video
Safely and securely switches between 4 isolated computers with different security levels
Ideal for applications where tight security of sensitive data is vitally important
Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Certified to NIAP/Common Criteria Protection Profile for Peripheral Sharing Switches v4.0
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Console Keyboard And Mouse Interface
USB
Port Selection

Pushbutton
Console Monitor Interface
Displayport
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface
Displayport
SideA Connector1
3.5MM (FEMALE)
SideB Connector1
DISPLAYPORT (FEMALE)
3.5MM (FEMALE)
SideA Connector2
DISPLAYPORT (FEMALE)
SideB Connector2
DISPLAYPORT (FEMALE)
SideA Connector3
USB A (FEMALE)
SideB Connector3
3.5MM (FEMALE)
USB B (FEMALE)
Displayport Specification
1.2
Voltage Compatibility (VAC)
200 VAC
220 VAC
125 VAC
208 VAC
240
100 VAC
230 VAC
110 VAC
127 VAC
Pc/Server Connections
DisplayPort
USB
Technology
DisplayPort
Max Supported Video Resolution
3840 x 2160 @ 30Hz

Export product specification