Download document () of 20

AVR700U

700VA 350W Line-Interactive UPS - 8 NEMA 5-15R Outlets, AVR, 120V, 50/60 Hz, USB, Desktop/Wall Mount

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
AVR700U
UPC
037332211477
Product Length/Depth
12 in
Product Height
4.33 in
Product Width
6.4 in
Product Weight
13.7 lb
Compliances
FCC Class A
RoHS
Certifications
CSA certified
UL 1778
NOM
RETIE

Product specifications

Topology
Line-interactive
Form factor
Desktop
Package contents
  • AVR700U 700VA 350W 120V Line-Interactive UPS with 8 Outlets
  • USB cable
  • Owner’s manual
Input nominal voltage
120 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 10A
  • 10
Battery replacement
IMPORTANT BATTERY REPLACEMENT INFORMATION > If the original battery inside your AVR700U UPS has a rating of 12V 7AH, please order Tripp Lite RBC51 (quantity 1) replacement battery; If the original battery inside your AVR700U UPS has a rating of 12V 5AH, please contact Tripp Lite for assistance
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
10 min
Relative humidity
0-90% non-condensing
Output Receptacles
5-15R
Product Highlights
4 UPS battery supported outlets, 4 surge-only outlets
Corrects brownouts and overvoltages from 83V to 147V
NEMA 5-15P input plug and 8 NEMA 5-15R outlets
USB port, TEL/DSL protection, Wall mountable, 98% efficient
700VA ultra-compact 120V line interactive UPS
Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
Keeps AC power running during blackouts to allow time for file saves and safe shutdown
8 NEMA 5-15R outlets power and protect PC, home theater or digital signage equipment
Home-friendly alarm remains silent in backup mode, sounding only when imperative
High >95% efficiency with low BTU ratings saves electricity and lowers your energy costs
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
2 min. (350W)
Communication interface
USB (HID enabled)
USB interface cable included
Battery Access
Battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB interface cable included
Grounding Details
Includes side-panel grounding lug
Input Circuit Breakers
10A
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
89
Undervoltage Correction
Input voltages between 89 and 108 are boosted by 18%
Network UPS Tools (NUT) Compatibility
NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Application
  • Home/Office Desktop
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Power off/on switch
AC suppression joule rating
316
Housing material
ABS
Output AC waveform (AC mode)
Pure sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
0.7
Output Capacity (kW)
0.35
Output Capacity (VA)
700
Operating Elevation
Up to 3000m
Primary UPS Depth (mm)
305
Primary UPS Height (mm)
110
Primary UPS Width (mm)
163
AC Suppression Response Time
Instantaneous
Audible Alarms
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Replaceable internal batteries (see manual)
LED Indicators
2 Status LEDs; GREEN indicates power status and operating mode / RED indicates battery-low, overload, replace-battery and fault conditions
Output Voltage Regulation (Line Mode)
120V (+6%/-12%)
Output Voltage Regulation(Battery Mode)
120V (±10%)
Overvoltage Correction
Input voltages between 128 and 145 are reduced by 15%
Rechargeable Battery
8 hours (10% to 90%)
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 113°F (-15° to 45°C )
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 89 to 145
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
10
UPS Input Cord Length (m)
1.5
UPS Power Module Dimensions
4.33 x 6.4 x 12
Power Mode Transfer Time
6 milliseconds typical (10 milliseconds max)
Connected Equipment Insurance
$100,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
UPS Output Receptacles
4 UPS outlets, 4 surge-only outlets
High Availability UPS Features
Automatic voltage regulation (AVR)
Surge/noise protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton