Eaton 9PXG2 6000VA 5400W 120/208V Online Double-Conversion UPS - L6-30P Input, 6x 5-20R, 1x L6-30R, 1x L14-30R Outlets, Cybersecure Network Card, Maintenance Bypass, 6U Rack/Tower
| Product Name |
Eaton 9PX UPS
|
| Catalog Number |
9PX6KP1G2
|
| UPC |
037332294302
|
| Product Length/Depth |
27 in
|
| Product Height |
10.2 in
|
| Product Width |
17.3 in
|
| Product Weight |
203 lb
|
| Warranty |
3 year limited
|
| Compliances |
CISPR22 Class A / FCC part 15 Class A
CE Marked FCC Part 15 |
| Certifications |
IEC 62040-2:2006 Cat C2
cULus Listed NOM ENERGY STAR certified |
| Global Catalog |
9PX6KP1G2
|
| Battery management |
ABM+ technology uses battery replacement analytics to predict when you should replace UPS batteries based on real-life usage and conditions.
|
| Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs). Replacement battery part # EBP-1805 (qty 1 per UPS)
|
| Battery type |
Sealed, lead-acid
|
| Extended battery capability |
Add up to 12 EBMs, part # 9PXEBM180RTG2
|
| Receptacle |
(6) 5-20R, (1) L6-30R, (1) L14-30R
|
| Topology |
Online/Double-conversion
|
| Wattage |
5400 W
|
| VA rating |
6000 VA
|
| Output waveform |
True sine wave
|
| Voltage |
120/208V
|
| Output power factor |
0.9
|
| Output voltage range |
±1% steady-state
|
| Output frequency |
50/60 Hz
|
| Input connection |
L6-30P
|
| Input cord length |
6.5 ft
|
| Input nominal voltage |
208V default (200/208/220/230/240V)
|
| Input frequency range |
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
|
| Input power factor |
>0.99 typical
|
| Expansion slots |
(1) Mini-Slot (MS) expansion port with Gigabit Network Card (NETWORK-M3) included
|
| Ethernet interface |
Yes
|
| Includes network card |
Yes
|
| Software compatibility |
Brightlayer Data Centers suite
|
| User interface |
Graphical display, 5-button programmable menu, LED indicator
|
| Altitude |
3000 m
|
| BTU Rating |
Online: 767 BTU/hr, Battery: 1155 BTU/hr, High Efficiency: 205 BTU/hr
|
| Noise level |
<43 dB at 1 meter
|
| Relative humidity |
0-95% non-condensing
|
| Temperature range |
0° to 40°C (32° to 104°F)
|
| Special features |
Gigabit Network Card (NETWORK-M3) included
|
| Form factor |
Rack/tower
|
| Rack size |
6U
|
| Rack mounting kit |
Yes
|
| Efficiency at max. load |
96%
|
| Package contents |
|
| Surge protection |
Yes
|
| Internal bypass |
Yes
|
| Standard factory warranty |
|
| Extended service plans |
|