Eaton data center cages are designed to support requirements to subdivide areas within colocation data centers and to provide higher levels of security in server rooms and data centers.
Eaton data center cages are designed to support requirements to subdivide areas within colocation data centers and to provide higher levels of security in server rooms and data centers. The rugged steel cage construction ensures structural integrity and durability.
The unique uni-body design with 3/8" perforations is large enough to provide ample ventilation while maintaining a secure structure.
Cages are modular and reconfigurable to scale to your future requirements. Options such as segmenting a large cage or adding on to an existing configuration allow you to adapt to changing needs.
| Item Number | Product Name | Replacing Part |
|---|---|---|
| Door Blanks | ||
| SSBLANK | Lock Blank, No Cut Out | 010129X |
| SSBLANKCO | Lock Blank with Cut-Out | 010130X |
| Ceiling Supports | ||
| SSTFTRK | Top Frame, Threaded Rod Kit | |
| Wall Supports | ||
| SSTFWMK | Top Frame Wall Mount Kit | |
| Mounting Components | ||
| SSENDBKT07 | Wall Mount End Bracket 7' | |
| SSENDBKT08 | Wall Mount End Bracket 8' | |
| SSENDBKT09 | Wall Mount End Bracket 9' | |
| SSENDBKT10 | Wall Mount End Bracket 10' | |
| Inside Tee | ||
| SSIT07 | Inside Tee 7' | |
| SSIT08 | Inside Tee 8' | |
| SSIT09 | Inside Tee 9' | |
| SSIT10 | Inside Tee 10' | |
| Side Support | ||
| SSWSS07 | Wall Side Support 7' | |
| SSWSS0810 | Wall Side Support 8’ – 10’ | |
| Inside Corner Upright | ||
| SSCU07R | Inside Corner Upright 7' | |
| SSCU08R | Inside Corner Upright 8' | |
| SSCU09R | Inside Corner Upright 9' | |
| SSCU10R | Inside Corner Upright, 10' | |
| End Corner Assy | ||
| SSENDCVR07 | End Cover Asy 7' | |
| SSENDCVR08 | End Cover Asy 8' | |
| SSENDCVR09 | End Cover Asy 9' | |
| SSENDCVR10 | End Cover Asy 10' | |
| Outside Tee | ||
| SSOT07 | Outside Tee 7' | |
| SSOT08 | Outside Tee 8' | |
| SSOT09 | Outside Tee 9' | |
| SSOT10 | Outside Tee 10' | |