Download document () of 20

Eluxa outdoor

Best-in-class, next generation, weatherproof LED notifications devices

NEMA Type 3R/ IP54 and NEMA Type 4X/IP66 rated for optimal performance in extreme environments.

eluxaoutdoorlineup

One device = wall or ceiling mount

  • Backbox or mounting plate included with all models. 
  • Mounting options are type 3R flush (Suitable for mounting to brick, ceramic tile, concrete and masonry) and type 4X surface. 
  • Pre-wire/pre-test capability to check for wiring and ground faults.
  • Finger slide switches - No tools needed for setting changes.
  • IN/OUT screw terminals.
  • Lettering plates suitable for wall or ceiling applications. 
save
On average 70% in NAC draw
reduce inventory
6 models in 1 device

Suitable applications

Outdoor:

  • Parking garages
  • Outdoor pools
  • Building exteriors
  • Stadiums
  • Parks/recreation
  • Outdoor industrial settings
  • Public transportation hubs
  • Outdoor events
Woman Swimming in Pool Getty 104505580

Indoor: 

  • Food processing
  • Parking garages
  • Chemical processing plants
  • Natatoriums
  • Laboratories and clean rooms
  • Pharmaceutical manufacturing areas
  • Indoor shipyards
  • Cold storage facilities
Food Factory Production line getty 154918562
6 Field selectable candela settings (clear and amber lens models)
 Clear (public mode): 15, 30, 75, 110, 150, 185 cd
Amber (emergency use): 15, 30, 75, 95, 150, 177 cd
Other colors for private mode (red, green and blue on axis only)

Energy Efficient

Eluxa notification appliances offer ultimate energy efficiency, reducing power consumption while providing cost savings. With six candela settings in a single device, Eluxa features one of the industry‘s lowest current draws across the full candela range. Compared to other options, the Eluxa outdoor product line reduces overall power consumption, allowing for more appliances on each circuit (NAC) and fewer power supplies, resulting in significant material and system cost savings.