A quick and safe power distribution connection system. Crouse-Hinds series Posi-Lok power distribution panels bring a new level of safety to electrical power applications.
Posi-Lok systems utilize single-conductor cables that can be used to full amperage capability without the need to derate like multi-conductor solutions. Posi-Lok products are ideal for disaster relief, temporary power, standby emergency power and power distribution applications.
Designed to meet Article 520-53 Section K and Article 530-22 Section A (NEC) standards, the built-in safety features require the user to connect or disconnect each plug in sequence. Protective receptacle covers cannot be raised until the preceding plug is locked into position.
Your search  "" did not match any documents or products.