Download document () of 20
Sensors and limit switches

EAC Series CurrentWatch AC current sensors

The EAC Series CurrentWatch combines a current transformer and signal conditioner into a single package.

The EAC Series has jumper-selected current input ranges and industry-standard outputs: 4–20 mA, 0–5 Vdc or 0–10 Vdc.

This family of sensors is designed for application on “linear” or sinusoidal AC loads. The EAC series is available in split-core or solid-core housings.

EAC Series CurrentWatch AC current sensors core features

  • Highly accurate—factory matched and calibrated single-piece sensor is more accurate than traditional two-piece, field installed solutions
  • Average responding—"average responding" algorithm gives an rms output on pure sine waves, perfect for constant speed (linear) loads
  • Jumper-selectable ranges—the ability to change input ranges reduces inventory and eliminates zero and span
  • Isolation—output is magnetically isolated from the input for safety and elimination of insertion loss (voltage drop)

Applications in which the EAC Series current sensors excel

  • Automation equipment—analog current reading for remote monitoring and software alarms
  • Data loggers—self-powered sensor helps conserve data logger batteries
  • Panel meters—simple connection displays power consumption
Manufacturing plant

We make what matters

Test the best!

Not sure if Eaton sensor and limit switch solutions are right for you? You can request samples of Eaton sensors FREE OF CHARGE to test them with your machine applications. We will make our Eaton experts available to assist with product selection and provide technical guidance so that you choose the right sensor for your needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close