Eaton's Power Xpert Branch Circuit Monitor (PXBCM) provides remote access to live energy readings and facilitates data integration for data center intensive industries, facilities working to optimize server capacity and companies with a critical need to maintain uptime. By combining monitoring capabilities down to the plug level with overload alerts, which indicate when circuits are close to exceeding thresholds, the PXBCM helps minimize or prevent downtime.
Eaton's revenue accurate branch circuit monitoring provides a cost-effective tenant metering solution for data centers and businesses where up-time is critical.
With remote monitoring via an intuitive web interface, PXBCM makes it easy to see what you need.
Look for trends and anomalies in energy data in real time on touch screen displays or our user interface.
Strategically schedule downtime rather than react to outages, since alerts will warn you of potential events.
A single meter base has the capability to monitor up to 84 branch circuits, saving you valuable space.
Allocate and apportion energy costs quickly and easily with ANSI C12.20 (0.5%) system accuracy.
From home, another office or on the road, energy data is available to you wherever you are.
Get notified when circuits are close to exceeding thresholds in order to mitigate issues.
Core features
| 9, 15, 21 CT length meter module strips |
333mV sensor meter module external |
100mA sensor meter module external |
|
| 100% breaker current rating | 100A | Up to 2000A | 100A, 200A |
| Breaker pole-to-pole spacing | 1" | Flexible | Flexible |
| CT type | Solid | Split | Solid |
| Current sensor inputs | 9, 15, or 21 pre-mounted current sensors 4 auxiliary (333mV) | Up to 21 feeders (333mV) 4 auxiliary (333mV) | Up to 21 feeders (100mA) 4 auxiliary (333mV) |
| Accuracy | ANSI C12.20 0.5% | ANSI C12.20 0.5% | ANSI C12.20 0.5% |
| Best for | Lighting, plug loads, small motors (PRL 1a, 2a, 3e panelboards, Pow-R-Command) | Retrofit for branch circuit monitoring, energy code compliance Large ampacity circuits (mains of large feeders) |
Regulated tenant metering applications |
![]() |
![]() |
![]() |
|
Note: 333mV metered channels: ANSI C12.20 0.5% class transformer rated meter accuracy |
|||
Your search "" did not match any documents or products.
Dig into the features and functionality to learn how incorporating intelligent circuit protection for panelboards and switchboards can provide accurate, actionable data to increase efficiency.
Support from Eaton
Technical support
For support on any aspect of the product or installation process contact our Customer Integrity Team:
Pricing, Availability and expedites (Eaton Care)
For more information