Specially designed for easy installation, Eaton's BR 1-inch loadcenters house the branch circuit breakers and the wiring required to distribute power to individual circuits. They serve as main breaker for service entrances or as main lug when adding circuits to existing service. The main breaker protects the entire panel and can be used as a service disconnect. The branch breakers protect the wires leading to individual electrical loads such as fixtures and outlets.
Learn about the fundamentals and get to know your loadcenter today.
Discover how quick and easy it is to install Eaton's plug-on neutral solutions when following these simple steps.
When two or more overcurrent protective devices (OCPDs) are connected in series, the interrupting current rating of the downstream device or devices should be less than the interrupting current rating of the system.
Learn more at Eaton/seriesratings
Eaton's BR AFCI/GFCI circuit breakers offer industry-leading LED diagnostic technology to help reduce troubleshooting and maintenance.
Eaton's BR plug-on neutral circuit breakers provide time and labor savings by improving wireway access and eliminating the pigtail.
Your search  "" did not match any documents or products.