Knowledge Search
Download document () of 20
Circuit breakers

Eaton PVGard / Solar molded case circuit breaker

The Eaton's DC and PVGard molded case circuit breakers are engineered to address the highest performance requirements while providing numerous accessories to fit different site specifications.  Today’s DC circuit breakers have expanded applications including solar photovoltaics, electric vehicle charging stations, battery storage and UPS systems, as well as commercial and industrial DC distribution.

Find an Eaton authorized distributor today

Eaton's authorized distributors offer available and authentic circuit breakers at low prices. Use our intuitive locator tool to help find a distributor in your area today.
Ratings
UL489 & UL489B listed
Customizable
Full complement of accessories

Core features of DC and PVGard molded case circuit breakers

  • Can be applied in grounded or ungrounded systems
  • Tested to extreme ambient conditions from –40 to 70º C
  •  Available up to 150A, 750 VDC, 3000A, 600 VDC, and 600A 1000VDC
Core Features Icon

Unparalleled quality of protection and switches

Expect more from the Eaton PVGard Solar Molded Case Circuit Breaker. The PVGard breaker can be applied to grounded or ungrounded systems, and meets higher voltage and lower fault current levels of solar systems. Choose the breaker that has been tested to withstand extreme ambient conditions, meets UL489B requirements.

Value of circuit breakers for PV systems

Patented design exceeds expectations

The Eaton Direct Current (DC) molded case circuit breaker exceeds user expectations by providing superior performance and helping to reduce costs. The Eaton DC breaker meets or exceeds rigorous quality standards, is UL489 listed and UL489B listed, and exceeds the requirements in UL489 Supplement SC for UPS applications.

Eaton's molded case circuit breaker portfolio

Eaton manufactures a variety of molded case circuit breakers designed for use in multiple industries and conditions. Take a look at our MCCB portfolio.
Specifications
PV Gaurd / Solar molded case circuit breaker models

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close
Take a look at all of Eaton's circuit breakers and MCCBs.