Download document () of 20
Backup Power (UPS)

Tripp Lite series SmartOnline UPS

The Tripp Lite series SmartOnline UPS lineup provides network-grade power protection and battery backup for critical equipment. Available in rack/tower, 1U rack and tower form factors, this online double-conversion UPS delivers the highest level of power protection for networking, medical, automation and light industrial equipment. Pure sine wave AC output and optional extended battery modules (where applicable) ensure the SmartOnline UPS provides advanced battery backup to keep sensitive equipment running.

Power rating:
700 VA - 6000 VA
Voltage:
120V, 208-240V
Form factor:
Rack/tower, 1U rack or tower only

Core features

  • Online double-conversion topology provides the highest level of power protection
  • Interactive LCD screen for in-person management
  • Compatible with WEBCARDLXE for SNMP-based remote monitoring and control with PowerAlert software
  • Supports up to four external battery modules (EBMs) on models with extendable runtime
  • Zero transfer time between online and battery modes for uninterrupted operation 
  • Individually controllable load banks let you access and control outlets remotely 
  • $250,000 Ultimate Lifetime Insurance on connected equipment
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close