The Eaton Network Card-MS has reached end-of-life status. If you're looking for a new network card, the Eaton Gigabit Network Card (NETWORK-M2) is the replacement offering.
| 
 FUNCTION 
 | 
 Web/SNMP communications 
 | 
| 
 UPS SUPPORTED 
 | 
 5P, 5PX, 9130, 9PX, EX, 93E, 5130, 9SX, 93PM 
 | 
| 
 COMPATIBLE WITH 
 | 
 SNMPv3 and IPv6 
 | 
| 
 CATALOG NUMBER 
 | 
 Network-MS 
 | 
| 
 PART NUMBER 
 | 744-00255 | 
| 
 EATON NETWORK CARD-MS PROTOCOL SUPPORT 
 | 
 Fast ETHERNET, 10/100 Mbits, autonegotiation, HTTP 1.1, SNMP V1, SNMP V3, NTP, TFTP, SMTP, BOOTP/DHCP IPv6 Telnet, CLI, SSH, ARP 
 | 
| 
 UPS SLOT TYPE 
 | 
 Mini-Slot 
 | 
| 
 NETWORK SUPPORT 
 | 
 Ethernet 10/100BaseT 
 | 
| 
 TEMPERATURE AND HUMIDITY MONITORING 
 | 
 Yes 
 | 
| 
 SOFTWARE SUPPORT 
 | 
 Intelligent Power Software Suite, NetWatch, PowerVision, MultiView, any SNMP compliant Network Management System (NMS) 
 | 
| 
 SUPPORTED MIB 
 | 
 MIB II - Standard IETF UPS MIB (RFC 1628) – Eaton Pulsar (ex MGE) MIB - Eaton Powerware (PowerMib) 
 | 
| 
 O/S SUPPORTED FOR SHUTDOWN 
 | 
 Microsoft Windows, UNIX, Linux, NetWare, Macintosh and SuSE 
 | 
| 
 LOCAL LANGUAGE SUPPORT 
 | 
 English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese, Russian, Korean, Czech 
 | 
| 
 OPERATING TEMPERATURE 
 | 
 32 to 104ºF 
 | 
| 
 OPERATING HUMIDITY 
 | 
 90% RH max. without condensation 
 | 
| 
 POWER INPUT 
 | 
 5 - 12V 
 | 
| 
 CURRENT CONSUMPTION 
 | 
 300 mA max. 
 | 
| 
 DIMENSIONS (H X W X D, IN) 
 | 
 5.2 x 2.6 x 1.7 
 | 
| 
 
 WEIGHT (OZ.) 
 
 | 
 2.5 
 | 
| 
 
 REGULATORY 
 
 | 
 Same as UPS 
 | 
| 
 HARMONIZED EXPORT NUMBER 
 | 8517.62.0050 | 
| 
 ECCN NUMBER 
 | EAR99 | 
| 
 COUNTRY OF ORIGIN 
 | CN | 
Support from Eaton