Download document (
) of 20
Clear selection
×
Send email
Please enter valid email address
Email not sent, please try again.
Email sent successfully
Download
×
You have exceeded the download limit
We make what matters work*
Products
Digital
Services
Markets
Support
Company
Search
Toggle Mobile Menu
Search
Submit form in new Tab
Products
Close Search
Actuators and motion control
Backup power, UPS, surge and IT power distribution
Clutches and brakes
Conduit, cable and wire management
Data and video cables and accessories
Differentials
Ducting solutions
Electrical circuit protection
Electric vehicles and EV charging
Electronic components
Enclosures
Energy storage systems
Engine solutions
Filtration solutions
Fuel systems, emissions and components
Furniture
Golf grips
Hose, tubing, fittings and connectors
Hydraulic motors and generators
Hydraulic power packs and accumulators
Industrial controls, drives, automation and sensors
Life support systems
Lighting and controls
Low-voltage power distribution and control systems
Medium-voltage power distribution and control systems
Plastics
Process safety, automation, test and measurement
Pumps
Residential
Safety, security and emergency communications
Server racks, enclosures and thermal management
Support systems
Transmissions
Utility and grid solutions
Valves
Vehicle aftermarket
Wiring devices and connectivity
Digital
Close Search
Brightlayer Experience Hub
Brightlayer intelligent power management
Center for Intelligent Power
Explore our digital catalog
For developers
Understanding Industry 4.0
Services
Close Search
Markets
Close Search
Aerospace
Buildings
Data centers
Eaton Experience Centers
Food and beverage
Government and military
Healthcare
Machine building
Mining, metals and minerals
Oil and gas
Residential
Space
Utilities
Vehicles
Industry-first collaboration
Learn how we’ve joined forces with Siemens Energy to fast-track data center construction and reduce deployment timelines by up to two years.
Support
Close Search
Part number search >
Search for catalog numbers
Company
Close Search
Overview
About us
News & insights
Careers
Investor relations
Research & development
Corporate governance
Sustainability
Inclusion & diversity
Ethics & compliance
Partnering with Eaton
Selling to Eaton
Eaton completes acquisition of Fibrebond
04/01/2025
MyEaton
Close Search
Eaton 93PM 480V UPS
Legacy 93PM UPS 480V resources
Brochures
Eaton 93PM 400V 160kW UPS brochure
Eaton 93PM 480V 100kW UPS brochure
Eaton 93PM 480V 150kW UPS brochure
Eaton 93PM 480V 200kW UPS brochure
Eaton 93PM 480V 50 kW brochure
Eaton 93PM UPS Service Life Extension Program brochure
Certification reports
93PM uninterruptible power supply (UPS) seismic certificate
93PM UPS integrated accessory and battery cabinets seismic certificate
Manuals and user guides
93PM Seismic mounting bracket installation instructions
Eaton 93PM 400V/480V 100kW 4-wire UPS installation and operation manual
Eaton 93PM 400V/480V 150kW 4-wire UPS installation and operation manual
Eaton 93PM 400V/480V 200kW 4-wire UPS installation and operation manual
Eaton 93PM 400V/480V 50 kW 4-wire UPS installation and operation manual
Eaton 93PM 480V 100kW UPS installation and operation manual
Eaton 93PM 480V 150-200 kW integrated accessory cabinet-tie installation and operation manual
Eaton 93PM 480V 150kW UPS installation and operation manual
Eaton 93PM 480V 200kW UPS installation and operation manual
Eaton 93PM 480V 400kW integrated accessory cabinet-bypass and distribution installation and operation manual
Eaton 93PM 480V 400kW integrated accessory cabinet-bypass installation and operation manual
Eaton 93PM 480V 50 kW UPS installation and operation manual
Eaton 93PM 480V SIAC-B 50-100 kW bypass installation and operation manual
Eaton 93PM 480V SIAC-tie/tie bypass installation and operation manual
Eaton 93PM 480V sidecar integrated accessory cabinet-bypass installation and operation manual
Eaton 93PM integrated accessory cabinet-tie installation and operation manual
Eaton 93PM integrated battery cabinet-large and large high rate installation manual
Product specification guides
Eaton 93PM 400V 20-160kW UPS guide specification
Eaton 93PM 480V 20-400 kW UPS guide specification
X
Download
Close
Catalog
Backup power, UPS, surge & IT power distribution
Eaton 93PM 480V UPS
Legacy 93PM UPS 480V resources
Are you sure?
Are you sure?
Unexpected Error
We've encountered an unexpected error. Please try again later.
×
×