The Eaton BladeUPS has reached end-of-life status. Eaton will, of course, continue to provide services and replacement parts for the BladeUPS. If you're looking for a replacement UPS, the Eaton 93PX 3Phase UPS is the replacement offering coming in late July 2025
The Eaton BladeUPS is a three-phase, scalable and modular UPS for high density computing environments, including virtualized or machine learning IT applications. The BladeUPS delivers  12 kW of efficient, reliable power in only 6U of rack space, including batteries. You can expand its capacity by combining 12 kW modules in a scalable, building block fashion to deliver 60 kW (N+1) from a single rack enclosure. This powerful configuration delivers higher power density than competitive, modular solutions while dissipating only one-third of the heat. By incorporating a BladeUPSs bus bar, you can easily self-install new paralleled units to keep up with your data center needs. While you can design a BladeUPS from scratch, you can also quickly deploy the Eaton BladeUPS Preassembled System, which is a turnkey solution featuring easy customization, shipping and installation. The BladeUPS can be easily monitored via the units’ brightly backlit LCD screen and through Eaton’s Intelligence Platform.
"Before Eaton's products we had APC stuff. In terms of the reasons we switched; capacity for the footprint was one, price was absolutely another and the scalability."
Matt Yorston, Data Center Manger at a consultancy
5-60 kW
208 and 400 Vac models
50/60 Hz
Double conversion on demand
Up to 98%
Rackmount
208 and 400 Vac models
208V models: 180 to 265 Vac
400V models: 311 to 500 Vac
50 or 60 Hz, ±5 Hz
<5% with IT loads
(PFC power supplies)
>0.99 with IT loads
(PFC power supplies)
Load dependent in high efficiency (HE) mode;
100% in normal mode
Three-phase, four-wire + ground
Same as input
(Single feed)
Fast sync slew rate for generator synchronization, programmable return to AC source delay
208V models: 180 to 225 Vac, Ph to Ph
400V models: 180 to 240 Vac, Ph to N
Three-phase, four-wire + ground
50 to 60 Hz auto-detection on startup
0.1 Hz free running
Lagging: 0.7
Leading: 0.9
<3% with IT loads (PFC power supplies)
<5% non-linear or non-PFC power supplies
VRLA-AGM
240 Vdc
Automatic battery test standard
Remote scheduling capable
Manual battery test from front display
Variable from 1.67 VPC at <5 minute runtime to 1.75 VPC at >90 minute runtime
Announced with alarm
Up to four 3U battery enclosures
8 kW: 23 minutes
12 kW: 13 minutes
8 kW: 9 minutes
12 kW: 4.7 minutes
8 kW: 120 minutes
12 kW: 76 minutes
8 kW: 55 minutes
12 kW: 34 minutes
10.3 in/267 mm
(6U)
17.4 in/442 mm
28.4 in/720 mm
5.2 in/132 mm
(3U)
17.2 in/437 mm
26 in/660 mm
80 lb/36 kg
307 lb/140 kg
135 lb/61 kg
307 lb/140 kg
218 lb/99 kg
(5 kW UPS only)
170 lb/77 kg
371 watts/1266 BTU/hr at 100% rated load (12 kW)
264 watts/903 BTU/hr at 100% rated load (8 kW)
210 watts/707 BTU/hr at 100% rated load (5 kW)
Fan cooled, temperature microcomprocessor monitored
Front air entry, rear exhaust
<60 dBA at 1 meter
1000 meters (3300 ft ASL)
Two
Two lines by 20 characters
Four menu-driven interface buttons
Four status-at-a-glance LEDs
English standard
20 languages available
User capable, firmware auto configures
Two, user-configurable
One, user-configurable
User capable,
optional factory serivce available
User capable,
optional factory serivce available
User capable,
optional factory serivce available
Hot-swappable batteries
Hot-swappable electronics modules
Automated internal maintenance bypass
Auto-configure firmware
Flash firmware upgradeable
208V models: UL1778, cUL
400V models: CE, EN 62040-1, EN 60950-1: 2006, cULus
208V models: FCC Part 15 Class A
EN 62040-2: 2006
208V ANSI C62.41, Cat B-3 EN 62000-4-5
EN 61000-3-2, EN 61000-3-3, EN 61000-4-2, EN 61000-4-3, EN 61000-4-4, EN 61000-4-5, EN 61000-4-6, EN 61000-4-8
EU Directive 2002/95/EC
18 months from date of shipment
Factory depot repair or replace
Support from Eaton