Download document () of 20
Backup Power (UPS)

Eaton 9PX Lithium-ion UPS

The Eaton 9PX Lithium-ion UPS is a single-phase online UPS, with power ratings from 1000 VA - 6 kVA. The UPS is compatible with Lithium-ion UPS batteries, which are 40 percent smaller than VRLA batteries and have twice the lifespan, saving money on battery replacement costs and extra square footage for battery cabinets. The UPS is available in a flexible convertible tower or rack form factor. This UPS comes with Unity power factor (VA=W) 1.0. Increase battery run time for your application by adding extended battery modules (EBMs) to your UPS

 

Key technologies: ABM battery managementEaton Hot Sync®

Applications: Suitable for commercial buildings, medium to larger enterprise data centers. For safety, energy efficiency and a low-carbon future. Also suitable for Distributed IT/Edge Computing. For faster set up at remote areas/branches

Compliance with standards: CE, CB, RoHS, Energy Star, KC

Runtime graphs: View 9PX Lithium-ion UPS runtime graphs

Brochure: Download 9PX Lithium-ion UPS brochure

 

Topology
Online
Power Rating range
1000 VA – 6 kVA
Form factor
Convertible Tower/Rack

9PX lithium-ion UPS has been named the CRN 2021 Tech Innovator winner in the Power Protection and Management category

Eaton 9PX 6 kVA lithium-ion UPS

Now available!

Perfect for enterprise IT, edge deployment and industrial applications, the 9PX 6 kVA lithium-ion UPS features lithium-ion batteries, remote firmware upgrades and seamless integration with leading HCI and virtualization platforms.

Core Features

- Online double conversion topology with automatic bypass and PFC system.

- Energy star qualified, the Eaton 9PX provides up to 94% efficiency in online mode

- Eaton 9PX 1-3kVA delivers more wattage with unity power factor (VA=W)

- Comes with 1 slot for optional connectivity card

- Achieve long backup time with up to 4 EBM cabinets available as option

energy-star-logo-image-cn.jpg

Why choose Li-ion batteries for your application?

Learn more about the benefits of using lithium-ion batteries as compared to industry conventional choice for valve-regulated lead acid (VRLA) batteries.

Modern power management for APAC data centres

Download the playbook to learn more about: The unique advantages of Li-ion battery technology for APAC data centres Li-ion battery safety features Selecting the right UPS system for your data centre/infrastructure Mapping out your UPS integration cycle

Download infographic

9px-li-ion-ups-infographic-preview-en-us-east-asia.png

Watch introductory video

Specifications

9PX Li-ion Models & Specifications

UPS Part no.  9PX1000IRT2U-L 9PX1500IRT2U-L 9PX2200IRT2U-L 9PX3000IRT2U-L 9PX6KIRTN-L
Technology ON-LINE double conversion with automatic bypass and Power factor correction system
Power ratings 1000 VA / 1000 W 1500 VA / 1500 W 2200 VA / 2200 W 3000VA / 3000W 6000VA / 5400W
Dimensions (H x W x D) / Weight 86.5x440x450 mm / 15.6kg 86.5 x 440 x 450 mm / 15.8kg 86.5 x 440 x 605 mm / 22.1kg 86.5 x 440 x 605 mm / 22.8kg 130x440x685 mm / 36.9kg
Output connections 8 IEC C13 (10A) outlets, including 2 programmable groups 8 IEC C13 (10A) outlets, including 2 programmable groups 8 IEC C13 (10A) + 2 IEC C19 (16A) outlets, including 2 programmable groups  8 IEC C13 (10A) + 2 IEC C19 (16A) outlets, including 2 programmable groups  Terminal block + 8 IEC C13 (10A) sockets + 2 IEC C19 (16A) sockets, including 2 programmable groups
Input voltage range 176V- 276V without derating (100V- 276V up to 40% load)
Output voltage  200/208/220/230/240V 
Frequency Input range : 40-70 Hz, Output range : 50/60 Hz auto select or frequency converter mode
Features Li-Ion batteries with Battery management system, Cold start, Frequency converter, Energy Metering
User interface 4 LEDS + Multilingual LCD : access to measures, alarm messages and customization
Communication 1 USB port + 1 serial RS232 port + 1 mini-terminal block for remote ON/OFF + 1 mini-terminal block for Remote Power Off + 1 mini-terminal block for Output relay + 1 slot for optional communication card
Warranty 5 years full warranty
Standards and certifications IEC/EN 62040-1, IEC/EN 62040-2, UL 1778, CSA 22.2, CISPR22 Class B, FCC Class B, CE, CB, EAC, Energy Star
EBM Part no.  9PXEBM48RT1U-L 9PXEBM72RT1U-L 9PXEBM192RT2U-L
Dimensions (H x W x D) / Weight 42.9x438x448 mm / 12kg 42.9x438x603 mm / 17.4kg 438x85.3x645 mm / 35.8kg
In the interests of continuous product improvement, all specifications are subject to change without notice.
Download Links

9PX Li-ion Runtime Graphs (East Asia)

spacer
spacer
spacer
X
Download Close