The Eaton 5A UPS is a single-phase line-interactive UPS, with power ratings from 700 - 2200 VA. The UPS is available in a tower form factor. 5A UPS includes surge protection for outlets and circuit breaker protection, providing additional protection measures for peace of mind. Eaton 5A UPS also comes with multiple outlet formats – Schuko, NEMA universal, Universal, for ease of connection.
Applications: Suitable for residences and small business with PC and workstations, internet access point, point of sales equipment, business telephony.
Our 5A UPS applications for office and residences
| Technical Specification | 5A700I | 5A900I | 5A1200I | 5A1500I | 5A2200I | 
| Rating (VA / W) | 700VA/360W | 900VA/480W | 1200VA/650W | 1500VA/900W | 2200VA/1200W | 
| Form factor | Tower | ||||
| Input Voltage range | 140 – 300 VAC | ||||
| Frequency | 50 / 60 Hz | ||||
| Output Voltage | 230 VAC | ||||
| Battery Wave Form | Stepped sine wave | ||||
| Output backup socket | DIN model: (2) Schuko outlets NEMA model: (4) NEMA universal outlets UNI model: (2) Universal outlets | DIN model: (4) Schuko outlets NEMA model: (6) NEMA universal outlets UNI model: (4) Universal outlets | |||
| Surge protection | Yes | ||||
| Generator Compatible | Yes | ||||
| Mute by Power Key | Yes | ||||
| Circuit breaker | Yes | ||||
Eaton 5A UPS front view, back view with Universal outlets, back view with NEMA universal outlets, back view with Schuko outlets