Ladda ner dokument () av 20
  • We make vision work.*

    When a low-latency system is an absolute requirement, HERNIS™ FLEX is the solution. With unparalleled, field-tested reliability in hazardous areas, FLEX will assist your operations and protect your people and processes.

    HERNIS™ FLEX is scalable, flexible and designed for you - from a small monitoring station to a multi-site extensive operation, we build industry-leading CCTV systems that meet your requirements.

    When you choose you FLEX, you're investing in a futureproof CCTV system. The modular system is upgradeable, scalable and highly durable - a claim solidly supported by equipment still reliably operating in hazardous areas after 30+ years.

Protect assets and people

Site security and intrusion detection are of paramount importance whether you're on a vessel, offshore rig or production plant. 

Don't compromise on your peace of mind.

Increase productivity

Full and reliable vision of your processes helps you optimise and improve your operations. 

Minimise expensive downtime and run efficiently and smoothly.

Globally certified hardware

The durability of our central system is second-to-none.
Rigorous testing including full RMRS Type Approval for the central rack ensures the FLEX system endures above and beyond typical conditions.

Our hazardous area camera stations are globally certified and proven in the field, giving you ultimate confidence in your systems.

Cyber secure, by design

Carefully considered and meticulously tested - cyber security has been front-of-mind during all system development. We're dedicated to establishing cyber-secure processes and innovating technologies that make trusted connections work.

From camera hardware through to the monitoring station, you can be certain that you systems are secure.

Lifetime support

Expert advice and guidance on specifying the best FLEX system to match your needs

End to end support during installation, we oversee every component 

24hr telephone support monitored by expert service team

Efficient problem solving via our qualified service engineers, if required

Save time and reduce TCO

An industrial CCTV system represents a significant investment.
By choosing Eaton as your preferred supplier, you are guaranteed a robust system that has the flexibility to grow with your operations or site. 

Both the CCTV technology and software used in our HERNIS™ FLEX system were developed inhouse by Eaton, which guarantees forwards and backwards compatibility. It also offers FLEX users a single, trusted source of supply for original equipment, upgrades and spares. So, we not only protect your assets, we also protect the bottom line.

What is FLEX?

Safety, security and process control demand a rapid response to any non-prescribed event. Whether the incident involves attempted unauthorised access or an unusual fluctuation in process parameters, prompt action can prevent a minor incident becoming a major problem. Discover why FLEX is the proven system in hazardous and industrial areas.

HWIN Software + HERNIS Camera Stations = FLEX

HERNIS™ FLEX combines Eaton HERNIS™ CCTV cameras with our proven HWIN software to provide a centralized video surveillance system for the distribution and recording of network streamed video. The system can be accessed and managed from one or more control stations, on site or remote.

The HWIN operating environment makes managing video and cameras extremely simple. Using intuitive pop-up menus and drag and drop functionality, operators can rapidly perform tasks such as setting camera viewing sequences, adjusting camera settings, viewing multiple screens or taking snapshots.

FLEX, microFLEX and miniFLEX - ultimate flexibility and modularity, to grow with your operations.

HERNIS™ FLEX is scalable, flexible and designed to grow with you - optimising operational and lifecycle costs. From a single monitoring station to a multi-site, multi-country operation, there is a FLEX solution to match your surveillance needs.

Modularity in mind: virtually limitless configurations means we can build a system to match your specific needs. Alternatively, you can choose from our popular package options - microFLEX, miniFLEX and full FLEX - to match the scale of your CCTV operations.
  • We're taking the lead in cyber security

    We recognise that no protection method is completely secure. A “defence in depth” mechanism that is effective today may not be effective tomorrow because the ways and means of cyberattacks constantly change. This is why administrators of industrial control system networks must be ever-alert to changes in cybersecurity and work to prevent any potential vulnerabilities.
    Find out more