Eaton Easy Battery+ Distributed services for battery pack replacement, 72 V, 6 x 12 V / 9 Ah, for 5PX G2 EBM, 9PX, 9PX EBM.
| Product Name |
Eaton Easy Battery+ Distributed services battery pack replacement
|
| Catalog Number |
EBP-1616I
|
| EAN |
3553340800429
|
| Product Length/Depth |
470 mm
|
| Product Height |
77 mm
|
| Product Width |
210 mm
|
| Product Weight |
16.1 kg
|
| Certifications |
CE
|
| Type |
Battery Pack
|
| Phase |
Single-phase
|
| Voltage rating |
72 V
|
| Battery quantity |
6
|
| Battery rating |
12 V / 9 Ah
|
| Battery type |
VRLA
|
| Accessory/spare part type |
Spare part
|