Knowledge Search
Download document () of 20
Power distribution units for IT equipment

Eaton High Density rack PDU

Created with data center design in mind, the Eaton High Density (HD) rack power distribution unit (PDU) builds off the best-in-class Eaton ePDU G3 technology. High density means more outlets in the same space and fewer PDUs to support your equipment’s power needs. With more outlets than any other PDU, this data center PDU not only gives you the number of outlets you want, it also gives you the type of outlets you need. The HD PDU offers two configurable outlet module slots with IEC and NEMA options. Mix and match the 10 modules to configure up to 54 outlets. In addition, you can configure the cord entry position and cord length of the Eaton HD rackmount PDUs and install them easily with a tool-less mounting system for a seamless box-to-rack transition. With a configurable color chassis and alternating phase outlets, you can easily identify where power is coming from and going to in rack enclosures while also quickly distinguishing between A and B power feeds.  

Watch video: Features and benefits of Eaton's HD rack PDU

Bring life to your gray and white space environment

Colors not only add aesthetic interest to your IT environment, they make visually identifying A and B power feeds a breeze.

Optimize for your environment with up to 54 outlets

Eaton provides multiple outlet configurations including the new C39 outlet to maximize flexibility in rack.

Configure now to save time later

Configure the PDU cord entry position and input cord length for a fast and seamless box-to-rack transition.

How is this director of IT infrastructure using PDU color chassis options in his data center?

IT Central Station reviews

"The PDUs' color chassis options are a benefit. We use different color PDUs in our data center to mark the primary and redundant side of the electrical circuits, and we also use matching-colored electrical cables going between PDUs and the servers in our equipment. So, because we use remote hands to perform a great deal of our data center work, the color-coding matching makes it that much clearer for whoever's working in the cabinet. It's cleaner and it's more organized."

Director of IT Infrastructure at University of Tampa

Read more

Get the receptacles that match your equipment's plugs

Mix and match IEC and NEMA outlets across two configurable PDU outlet modules to meet your specific needs.

Make load balancing easier

Enable visual identification of potentially unbalanced loads while reducing cord clutter with color-coded alternating phase outlets.

Configure your own HD rack PDU

Build your PDU—and its unique SKU—on the screen as you select your configuration options.

Environmental monitoring capability

The Eaton Environmental Monitoring Probe (EMP) Gen 2 adds temperature, humidity and dry-contact monitoring for rack PDUs as well as the ability to daisy-chain them (up to 3 per host). 

Specifications

Product snapshot

FUNCTIONALITIES

Managed

Metered Outlet

COLORS

Black (default)

Red

Blue

White

Gray

Green

Pink

Yellow

Purple

Orange

Brown

ELECTRICAL RATINGS

4.99 to 22 kW 

OPERATING TEMPERATURE

0 to 60°C (32 to 140°F)

RELATIVE HUMIDITY

5 to 95% without condensation

ALTITUDE

Up to 10,000 ft (3,000 meters) above mean sea level. Derated for higher altitude applications. 

Electrical input

INPUT VOLTAGE OPTIONS

Single-phase 208 and 230V

Split-phase 120/240V

Three-phase WYE 120/208V

Three-phase WYE 230/400V

Three-phase Delta 208V

INPUT PLUG

28+ plug options available

For the full list of options, visit the HD PDU configurator

INPUT FREQUENCY

50/60 ±3 Hz

INPUT VOLTAGE TOLERANCE

+6%/-10%

BRANCH CIRCUIT PROTECTION

Breaker and fuse options available

Electrical output

OUTLET TYPES

IEC 60320 C13

IEC 60320 C19

EATON C39 (C13/C19 COMPATIBLE)

NEMA 5-20R

OUTPUT VOLTAGE

100-127V

200-240V

OUTPUT OPTIONS

10 standard module options available, depending on electrical input

For the full list of available output options, visit the Eaton HD PDU configurator

Dimensions

OVERALL UNIT HEIGHT

1250-2445 mm / 49-96 in.

selection dependent

OVERALL UNIT WIDTH

52 mm / 2 in.

OVERALL UNIT DEPTH

57 mm / 2 in.

(excluding outlet protrusions)

BREAKER BOX DEPTH

See individual unit drawing

To request a drawing of your configured HD rack PDU, visit Eaton's HD PDU configurator

COMMUNICATION MODULE DEPTH

71.3 mm / 2.8 in.

(easily removable in case of interference)

Safety standards and compliance

UL62368-1

EN/IEC 62368-1

ROHS

Download Links
X
Download Close