Knowledge Search
Download document () of 20
Discontinued
Backup power, UPS, surge & IT power distribution

Eaton Ferrups FX UPS

Combining a reliable and customizable design with a remote-control display screen featuring a LED bar, the Eaton Ferrups FX UPS provides rugged, IIoT-ready protection for your industrial power infrastructure. The Ferrups FX UPS supports extended runtime applications and can be deployed in harsh power environments where traditional uninterruptible power supply models are susceptible to power surge events. This industrial UPS is a completely updated and revitalized edition that builds upon the decades of proven performance of the legacy Eaton FERRUPS UPS.

Complete your backup power solution by pairing a Ferrups FX UPS with an Eaton Gigabit Network card–the first in the industry to comply with the UL and IEC cybersecurity standards–and the Eaton Intelligent Power Management (IPM) platform for seamless management of your connected equipment.

Applications: Oil and gas, military deployments, 911 centers, machinery automation industrial automation, harsh electrical environments, manufacturing facilities, water/wastewater and healthcare

Power rating
3.1 kVA
Voltage
120V
Form factor
Tower

Discover the top benefits of the Ferrups FX, the newest connected industrial UPS from Eaton .

Take a closer look at this industrial UPS system

Flexible

User-replaceable outlet panel allows you to update yourself as your applications change, technician not required

 

eaton_ferrupsfx_connectivity_bk_Gigabitcard_Gateway.jpg

Reliable

Remote-control display with a LED status bar allow for quick and easy status updates to ensure your systems are protected and running without interruption.
eaton_ferrupsfx_display3_c.jpg

Stay connected

Remote monitoring service and network connectivity card options provide cybersecurity protection and keep you connected with your UPS status updates.
eaton-predictpulse-mobile-pic.jpg

Rigid feedback buttons

The Ferrups FX control panel is designed with larger, rigid feedback buttons for harsh environments and easy operation with gloves.
Specifications

Ferrups FX specifications

Model FX3100
CTO part number FX310000AAA1
Input/Output voltage 120/120
Input connection Hardwired
Output connection Hardwired
eaton_ferrupsfx_small_r.jpg
ferrupsfxebm01_r.jpg
ferrupsfxebm03_c.jpg

EBM specification

Model Description Ratings Strings
FXEBM01 Ferrups FX 48VDC EBM 70Ah 2 strings
FXEBM03 Ferrups FX 48VDC EBM 70Ah 3 strings
FXEBM04 Ferrups FX 48VDC EBM 100Ah 3 strings
FXEBM06 Ferrups FX 48VDC EBM 140Ah 3 strings

Ferrups FX bypass options

Ferrups FX model Bypass
FX3100 BPEFXMBB02/BPEFMBBM02
Download Links
X
Download Close