Automotive high-performance solutions
With 30 years of automotive supercharging experience, we are the world's largest producer of Roots-type positive displacement superchargers. We partner with global vehicle manufacturers to improve engine performance and fuel economy.
Unlike turbocharging which needs higher engine speeds to create boost, TVS technology provides boost across the operating RPM range making it equally useful in downsized engines and high-performance engines.
Features: 
Benefits:
TVS technology can be utilized in a wide variety of automotive applications - from a traditional single supercharger application to a compound boosting system with a turbocharger and supercharger, we can work with you to develop a system that fits your needs.
Engine size is no problem too. We have developed applications in small 1.0 liter 3-cylinder engines to massive 800 horsepower V8 engines.
Multiple packaging options available to fit any engine architecture: