Download document () of 20
Back-up power (UPS)

Eaton Intelligent Power Manager Editions

Eaton’s Intelligent Power Manager (IPM2) software for disaster-avoidance applications provides the tools you need to monitor and manage power equipment in physical or virtual environments to keep IT devices running during a power or environmental event.
This innovative software ensures system uptime and data integrity by allowing you to remotely monitor, manage and control devices on your network.

IPM2 provides a solution that is easy to use, maintains business continuity and allows you to do more with less.

Achieve more with less: Reduce capital expenses

Fewer initial upfront batteries: Increase your runtime with software that limits the amount of hardware to be purchased and deployed. Fewer battery replacements required: Use fewer batteries to minimise future battery maintenance and replacement. Promote a greener environment: Consume less energy and recycle fewer batteries.

Maintain business continuity: Minimise operating expenses

Intelligent load-shedding: Increase system uptime while extending battery runtime and minimising generator load by suspending non-critical virtual machines. Site Recovery Manager failover: Reduce data recovery expenses by syncing primary and disaster-recovery sites prior to power failures. Power capping on demand: Keep critical workloads running longer during a power outage by limiting server power consumption.

Protect remote sites: Automate business continuity at the edge

• Within a cluster: Host IPM within your cluster to eliminate the need for additional IT equipment for your power management software. • Complex system protection: Configure IPM to gracefully shutdown all your IT equipment in the required order to ensure safe and quick recovery from power or environmental outages. • Automated protection: IT personnel not required on site; remote sites can be set up and managed from a central location.

Eaton’s strategic alliances: integration with industry leaders

Eaton understands that power protection is only one aspect of IT environments. By partnering with the industry’s leading global IT providers, Eaton helps you harness the full power of your data centre.

Together with our alliance partners, Eaton aims to solve even the most complex IT challenges while continuing to provide the ultimate in power protection.

Eaton alliance partners with the industry's leading global IT providers
Specifications

Highlight differences
Show only differences
Hide blank features

The Intelligent Power Manager (IPM) offers three levels of licences

Monitor, manage and optimise. IPM Optimise is our premium offering and provides the most complete set of capabilities.
Web

Choose this option if your key objective is to monitor an IT room

  • Contextual visibility of power metrics and constraints 
  • Monitor Eaton and third-party power devices
Web

Choose this option if your key objective is to manage a number of UPSs and/or you are looking for basic graceful shutdown

  • Contextual visibility of power metrics and constraints
  • Monitor Eaton and third-party power devices
  • Manage and update Eaton power devices
  • Define basic business continuity automation configurations with host-level actions
  • Simple wizard-based automation configuration
Web

Choose this option if you need virtualisation load-shedding

  • Contextual visibility of power metrics and constraints
  • Monitor Eaton and third-party power devices
  • Manage and update Eaton power devices
  • Define basic business continuity automation configurations with host-level actions
  • Simple wizard-based automation configuration
  • Define advanced business continuity automation configurations with VM and cluster-level actions
Download Links

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700 Option 3 then 2