The Easy500 control relay has now been discontinued, with easy700 and easy800 also now being phased out.
However, please be assured there is a backward compatible, upgraded replacement readily available in the form of our newest range of smart control relays, easyE4. So, not only will this ensure a smooth transition from old to new, but you'll be able to take advantage of the latest and greatest features our new range offers.
Please use the cross reference comparison tables below to select which easyE4 programmable relay is a suitable replacement for older easy relays.
The easyE4 enables not only the simple transfer and conversion of existing projects into the new easySoft 7 software, but also the capability of out reaching previous applications realised with the predecessor products.
| Cat. No. | Short text | Cat. No. | Short text | |
| 274101 | EASY512-AB-RC | ⇢ | 197211 | EASY-E4-UC-12RC1 | 
| 274102 | EASY512-AB-RCX | ⇢ | 197212 | EASY-E4-UC-12RCX1 | 
| 274103 | EASY512-AC-R | ⇢ | 197215 | EASY-E4-AC-12RC1 | 
| 274104 | EASY512-AC-RC | ⇢ | 197215 | EASY-E4-AC-12RC1 | 
| 274105 | EASY512-AC-RCX | ⇢ | 197216 | EASY-E4-AC-12RCX1 | 
| 274106 | EASY512-DA-RC | ⇢ | 197211 | EASY-E4-UC-12RC1 | 
| 274107 | EASY512-DA-RCX | ⇢ | 197212 | EASY-E4-UC-12RCX1 | 
| 274108 | EASY512-DC-R | ⇢ | 197211 | EASY-E4-UC-12RC1 | 
| 274109 | EASY512-DC-RC | ⇢ | 197211 | EASY-E4-UC-12RC1 | 
| 274110 | EASY512-DC-RCX | ⇢ | 197212 | EASY-E4-UC-12RCX1 | 
| 274111 | EASY512-DC-TC | ⇢ | 197213 | EASY-E4-DC-12TC1 | 
| 274112 | EASY512-DC-TCX | ⇢ | 197214 | EASY-E4-DC-12TCX1 | 
| Cat. No. | Short text | Cat. No. | Short text | Cat. No. | Short text | ||
| 274113 | EASY719-AB-RC | ⇢ | 197211 | EASY-E4-UC-12RC1 | & | 197217 | EASY-E4-UC-8RE1 | 
| 274114 | EASY719-AB-RCX | ⇢ | 197212 | EASY-E4-UC-12RCX1 | & | 197217 | EASY-E4-UC-8RE1 | 
| 274115 | EASY719-AC-RC | ⇢ | 197215 | EASY-E4-AC-12RC1 | & | 197221 | EASY-E4-AC-8RE1 | 
| 274116 | EASY719-AC-RCX | ⇢ | 197216 | EASY-E4-AC-12RCX1 | & | 197221 | EASY-E4-AC-8RE1 | 
| 274117 | EASY719-DA-RC | ⇢ | 197211 | EASY-E4-UC-12RC1 | & | 197217 | EASY-E4-UC-8RE1 | 
| 274118 | EASY719-DA-RCX | ⇢ | 197212 | EASY-E4-UC-12RCX1 | & | 197217 | EASY-E4-UC-8RE1 | 
| 274119 | EASY719-DC-RC | ⇢ | 197211 | EASY-E4-UC-12RC1 | & | 197217 | EASY-E4-UC-8RE1 | 
| 274120 | EASY719-DC-RCX | ⇢ | 197212 | EASY-E4-UC-12RCX1 | & | 197217 | EASY-E4-UC-8RE1 | 
| 274121 | EASY721-DC-TC | ⇢ | 197213 | EASY-E4-DC-12TC1 | & | 197219 | EASY-E4-DC-8TE1 | 
| 274122 | EASY721-DC-TCX | ⇢ | 197214 | EASY-E4-DC-12TCX1 | & | 197219 | EASY-E4-DC-8TE1 | 
| Cat. No. | Short text | Cat. No. | Short text | Cat. No. | Expansion 1 | Cat. No. | Expansion 2 | |||
| 256267 | EASY819-AC-RC | ⇢ | 197215 | EASY-E4-AC-12RC1 | & | 197221 | EASY-E4-AC-8RE1 | |||
| 256268 | EASY819-AC-RCX | ⇢ | 197216 | EASY-E4-AC-12RCX1 | & | 197221 | EASY-E4-AC-8RE1 | |||
| 256269 | EASY819-DC-RC | ⇢ | 197211 | EASY-E4-UC-12RC1 | & | 197217 | EASY-E4-UC-8RE1 | |||
| 256270 | EASY819-DC-RCX | ⇢ | 197212 | EASY-E4-UC-12RCX1 | & | 197217 | EASY-E4-UC-8RE1 | |||
| 256271 | EASY820-DC-RC | ⇢ | 197211 | EASY-E4-UC-12RC1 | & | 197217 | EASY-E4-UC-8RE1 | Or | 197223 | EASY-E4-DC-6AE1 | 
| 256272 | EASY820-DC-RCX | ⇢ | 197212 | EASY-E4-UC-12RCX1 | & | 197217 | EASY-E4-UC-8RE1 | Or | 197223 | EASY-E4-DC-6AE1 | 
| 256273 | EASY821-DC-TC | ⇢ | 197213 | EASY-E4-DC-12TC1 | & | 197219 | EASY-E4-DC-8TE1 | |||
| 256274 | EASY821-DC-TCX | ⇢ | 197214 | EASY-E4-DC-12TCX1 | & | 197219 | EASY-E4-DC-8TE1 | |||
| 256275 | EASY822-DC-TC | ⇢ | 197213 | EASY-E4-DC-12TC1 | & | 197219 | EASY-E4-DC-8TE1 | Or | 197223 | EASY-E4-DC-6AE1 | 
| 256276 | EASY822-DC-TCX | ⇢ | 197214 | EASY-E4-DC-12TCX1 | & | 197219 | EASY-E4-DC-8TE1 | Or | 197223 | EASY-E4-DC-6AE1 | 
| Cat. No. | Short text | Cat. No. | Expansion 1 | Cat. No. | Expansion 2 | ||
| 212314 | EASY618-AC-RE | ⇢ | 197222 | EASY-E4-AC-16RE1 | Or | 197221 | EASY-E4-AC-8RE1 | 
| 232112 | EASY618-DC-RE | ⇢ | 197218 | EASY-E4-UC-16RE1 | Or | 197217 | EASY-E4-UC-8RE1 | 
| 212313 | EASY620-DC-TE | ⇢ | 197220 | EASY-E4-DC-16TE1 | Or | 197219 | EASY-E4-DC-8TE1 | 
| 114295 | EASY406-DC-ME | ⇢ | 197223 | EASY-E4-DC-6AE1 | |||
| 116567 | EASY411-DC-ME | ⇢ | 197223 | EASY-E4-DC-6AE1 | Or | 197224 | EASY-E4-DC-4PE1 |