Download document () of 20
Contactors and starters

MSC motor starters combinations

The fuseless motor starters from Eaton's Moeller series™ have been delivering reliable personal and operational safety in machines and systems for decades. The motor-starter combinations consist of a motor-protective circuit breaker and a contactor, which can be quickly connected and mounted thanks to the versatile and safe plug-in technology. The compact, fuseless motor starters also make it possible to engineer and build control panels that can be used worldwide. This also significantly simplifies their export to North America.
Approvals:
Suitable for global use (UL/CSA, including type F)
SmartWire-DT:
Your connection to the automation world
Standards:
Motor starters in accordance with IEC/EN 60947-4-1, VDE 0660 part 102

Core features

  • The motor starters are assembled from our standard components (PKE or PKZ + DIL contactor)
  • Clearly visible isolating distance between the motor-protective circuit breaker and the contactor
  • Direct fieldbus connection to SmartWire-DT via plug-in contactor module or PKE
  • The functional design reduces wiring and lowers the testing costs
  • Motor starters in accordance with IEC/EN 60947-4-1, VDE 0660 part 102
  • UL/CSA (including types E and F) approvals for the North American market
  • The plug-and-play motor starters can also be mounted on a busbar system

Connections with just one clever “click” – MSC motor-starter combinations with Push-in technology

The Push-in terminals enable safe and easy control-panel wiring with just one click. Wiring kits for the assembly of motor starter combinations up to 32 A are available, consisting of a mechanical connecting element and pre-assembled connecting cables that can be used with DOL starters up to 7.5 kW / 15 kW or reversing starter combinations up to 7.5 kW.
Experience Eaton's MSC Motor Starters Combinations Configurator. This intuitive tool enables seamless configuration of circuit-breakers, contactors, overload relays, and accessories.

How to improve the wiring of a control cabinet?

eaton-push-in-efficient-working-with-two-hands.jpg

Make wiring more efficient from start to finish!

eaton-title-push-in-whitepaper-wp034001en-version2.jpg

MSC motor starters with PKZ up to 32 A

The motor-starter combinations with PKZM0 circuit breaker and DIL contactor are able to handle short circuits up to 50 kA and can be assembled using simple toolless plug connectors. The practical toolless plug connectors are available for Eaton’s DOL and reversing starters up to 15.5 A.

MSC motor-starter combinations

MSC motor starters with PKZ up to 32 A

MSC motor starters with PKE up to 32 A

The PKE motor-starter combinations can easily be integrated into any automation environment via SmartWire-DT. Data can be transferred directly to the controls and made available across the system. The resulting data transparency increases the efficiency and operational reliability of the drives in the operating environment of the motor-protective circuit breaker.

Smart, smarter, SmartWire-DT

Our intelligent connection system reduces the wiring costs by up to 85 %. At the same time, it also minimizes installation errors, reduces the planning effort and provides enhanced flexibility during the selection process. The connected devices deliver both analog and digital data, for example on machine states, motor currents or energy consumption.

Wiring that's versatile, fast and safe – plug connectors instead of wiring

In just a few simple steps, a motor-protective circuit breaker, a contactor and a soft starter can be assembled into a compact motor-starter combination. This simple connection technology eliminates the time-consuming and error-prone main circuit wiring between the switchgear units.

Configuration made easy, with just a few clicks!

Configuring the right motor-starter combination for your application is quick and easy. In just a few clicks you can generate the complete order list including the wiring set.

Energy efficiency is a hot topic today

With Eaton, your systems are automatically compliant with the ErP directive in a simple, fast and economical way, while significantly reducing your energy costs.

The Eaton Moeller series - a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Eaton Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.

See more to do more

Eaton’s comprehensive assistance in terms of warehousing, installation and tailor-made customer service will allow you to focus on your core strengths, helping you to gain a competitive advantage by reducing costs, saving time and simplifying the sourcing and ordering process.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close