Eaton's Moeller series PKZ fuseless motor-protective circuit breakers combine short-circuit and overload protection in a single device. Two versions are available, covering the entire voltage range from 0.1 A to 63 A. And this with only 18 different types, which saves storage space and simplifies project planning. The motor-protective circuit breakers are fully compatible with Eaton’s proven DIL contactor series, and they are therefore ideally suited for use in motor-starter combinations. All accessories, including the integrated auxiliary switches, trip indicators, voltage releases and door coupling rotary handles, can be used for both the PKZM0 and the PKZM4.
How to improve the wiring of a control cabinet?
Make wiring more efficient from start to finish
Combine the PKZ motor protection circuit breaker with the following products:
DIL contactors
MSC motor starters combinations
MSFS motor starter feeder system
Bimetal overload relays
Neljä on vertailutyökalun kohteiden enimmäismäärä.
Hakusi "" ei vastannut mitään dokumenttia tai tuotetta.
copiedToClipboard
Vertailutyökalun käyttämiseen tarvitaan vähintään kaksi kohdetta.
Sorry, we can't get that information right now.